Series 805 High-Speed

Series 805 High-Speed

High-Speed Mighty Mouse Plug and Receptacle Connectors

The 805 Series High-Speed Mighty Mouse is ideal for use in USB 2.0, and other high-speed databus applications. The connector is equipped with special PFA (Fluoropolymer) insulators and is optimized for use with high-speed differential wire such as our 963-001 Series cable. Five insert arrangements are offered with 4, 7, 10, 19 and 26 size #23 contacts. The high-density, small form factor connector is suited for applications where traditional military circular connectors are too large or too heavy. The triple-start threads provide full mating in 1 turn, and the plug features an anti-decoupling ratchet mechanism for severe vibration resistance. EMI performance is improved with a serpentine ground spring on the plug barrel. This nickel plated beryllium copper spring assures low shell-to-shell resistance.

Reference

Mighty Mouse Connectors and Cables > Section R

805-020 and 805-021

805-020 and 805-021

Triple-Start ACME Threads Plug Connector
  • Inline cable plug - shell style 16
805-022 and 805-023

805-022 and 805-023

Triple-Start ACME Thread Receptacle Connector
  • In-line cable receptacle - shell style 01
  • Square flange, front or rear panel mount receptacle - shell style 02
  • Jam nut rear panel mount receptacle - shell style 07
  • Square flange, rear panel mount receptacle - shell style 12 or 22
805-113

805-113

Mighty Mouse High-Speed Back-to-Back Cordset
  • 10Gbase-T Cordset with Triple-Start ACME Threads
805-116

805-116

Mighty Mouse High-Speed Connector with Triple-Start ACME
  • Threads to Industry Standard CAT 6A Connector