USB SuperSeal™

USB SuperSeal™

USB equipped Series 801 Mighty Mouse connectors with superior sealing, shielding and crimp contact termination

  • Less than half the size and weight compared to MIL-DTL-38999 type solutions
  • Shielded/grounded coupler designs in both receptacle and plug connectors
  • Crimp contact termination
  • Integrated banding porch or connector accessory interface
  • Micro USB "B" plugs and universal "AB" receptacles
  • Superior sealing – IP68 when mated – for complete system protection against water, sand and dust
  • Double-start stub ACME threaded coupling standard. Consult factory for available QDC push-pull and triple-start threaded versions

Reference

Mighty Mouse Connectors and Cables > Section T

801-082 and 801-083

801-082 and 801-083

USB SuperSeal™ Mighty Mouse Series 801 Plugs with Micro "B" USB Plug and Rear Crimp Contact Wire Termination
801-084 and 801-085

801-084 and 801-085

USB SuperSeal™ Mighty Mouse Series 801 Receptacles with Micro "AB" USB Receptacle and Rear Crimp Contact Wire Termination
801-087 and 801-088

801-087 and 801-088

USB SuperSeal™ Mighty Mouse Series 801 Plugs with Front and Rear Micro "B" USB Plugs
801-089 and 801-090

801-089 and 801-090

USB SuperSeal™ Mighty Mouse Series 801 Receptacles with Front and Rear Micro "AB" USB Receptacles
801-091

801-091

USB SuperSeal™ Mighty Mouse Series 801 Sav-Con® Connector Saver with Micro "B" USB Plug and Micro AB" USB Receptacle