ASAP Cordsets for High-Speed Serial Data

ASAP Cordsets for High-Speed Serial Data

Ultra small form factor spring contact quick disconnect connector

High-reliability aerospace and defense systems have adopted commercial data protocols such as Ethernet and USB; however, commercial-grade connectors such as RJ45 modular plugs are not suitable for airframe or tactical deployments where shielding, environmental protection, and mechanical robustness are prime considerations. The Mighty Mouse connector, because of it's compact size, ruggedness and in-stock availability, is widely deployed for 100BASE-T, 1000BASE-T and USB 2.0 applications on commercial air transport, military airframe, unmanned vehicles, and dismounted soldiers. This section of the Series 80 catalog provides ordering information and technical information on Mighty Mouse cordsets for Ethernet and other high-speed data applications. These ASAP cordsets in this section feature military-grade construction with the quickest delivery in the industry.

Reference

Mighty Mouse Connectors and Cables > Section U

ASAP Cordsets for High-Speed Serial Data

ASAP Cordsets for High-Speed Serial Data

Glenair's Series 80 ASAP Cordsets for High-Speed Ethernet, USB and Firewire Applications
  • General Information
  • Connector Selection Guide
  • How To Order
  • Cable and Jacket Specifications
  • Strain Relief Specifications
ASAP Cordset Dimensions

ASAP Cordset Dimensions

Strain Relief Codes P, B and H
ASAP Cordset Wiring Schematics

ASAP Cordset Wiring Schematics

  • Type A, B and C Cables
  • Type D and E Cables
  • Type F and G Cables
USB 2.0 Cordsets

USB 2.0 Cordsets

Cordset, USB Type A plug to Mighty Mouse connector
Cat 5e Ethernet RJ45 Cordsets

Cat 5e Ethernet RJ45 Cordsets

Cordset, Cat 5e RJ45 to Mighty Mouse connector