Series 80 Mighty Mouse Fiber Optic

Series 80 Mighty Mouse Fiber Optic

Reduce size and weight with Series 80 Mighty Mouse fiber optic connectors

Size #20HD and size #16 fiber optic termini can be used in any standard Mighty Mouse connector but perform best in our Series 801, 804 and 805 systems. Available for single mode or multi mode fiber, these termini have low insertion loss and are intended for high-reliability aerospace applications. Series 80 connectors offer substantial reductions in size and weight compared to our D38999 type fiber optic connectors. Complete how to order instructions are included on the following pages. When ordering termini (sold separately), please refer to the insert arrangement tables for count and size.

These termini MUST be used with Glenair Mighty Mouse connector products only. Consult Glenair for turnkey factory terminated Mighty Mouse cable assemblies.

Reference

Product Datasheet

Mighty Mouse Connectors and Cables > Section W

Size #20HD Fiber Optic Termini General Information

Size #20HD Fiber Optic Termini General Information

  • Series 801 Receptacle with 181-084 pin termini
  • Series 801 Plug with 181-085 socket termini
181-084 and 181-085

181-084 and 181-085

Size #20HD Fiber Optic Termini
Size #16 Fiber Optic Termini General Information

Size #16 Fiber Optic Termini General Information

  • Series 801 Plug with 181-057 pin terminus
  • Series 801 receptacle with 181-075 socket terminus
181-057 and 181-075

181-057 and 181-075

Size #16 Fiber Optic Termini
801-007 and 801-008

801-007 and 801-008

Double-Start ACME Threads Plug
  • Ordering Information
  • Dimensions
801-009 and 801-010

801-009 and 801-010

Double-Start ACME Threads Crimp Receptacle
  • Ordering Information
  • 801-009-01 and 801-010-01 - Dimensions - In-Line Receptacle
  • 801-009-02 and 801-010-02 - Dimensions - Square Flange Receptacle
  • 801-009-07 and 801-010-07 - Dimensions - Jam Nut Receptacle
  • 801-009-12 and 801-010-22 - Dimensions - Square Flange Receptacle
802-008 and 802-009

802-008 and 802-009

Series 802 "Aqua Mouse" Submersible Plug
  • Ordering Information
  • 802-008-06 and 802-009-06 - Dimensions
802-010 and 802-011

802-010 and 802-011

Series 802 "Aqua Mouse" Submersible Receptacle
  • Ordering Information
  • 802-010-01 and 802-011-01 - Dimensions - In-Line Receptacle
  • 802-010-02 and 802-011-02 - Dimensions - Square Flange Receptacle
  • 802-010-07 and 802-011-07 - Dimensions - Jam Nut Receptacle
805-001 and 805-002

805-001 and 805-002

Series 805 Mighty Mouse Triple-Start Plug
  • Ordering Information
  • 805-001-16 and 805-002-16 - Dimensions
805-003 and 805-004

805-003 and 805-004

Series 805 Mighty Mouse Triple-Start Crimp Receptacle
  • Ordering Information
  • 805-003-01 and 805-004-01 - Dimensions - In-line Receptacle
  • 805-003-02 and 805-004-02 - Dimensions - Square Flange Receptacle
  • 805-003-07 and 805-004-07 - Dimensions - Jam Nut Receptacle
  • 805-003-12/22 and 805-004-12/22 - Dimensions - Square Flange, Clinch Nut Receptacle