Accessories

Accessories

Series 80 Connectors accept a variety of thread-on backshells and adapters. This section contains ordering information for these fittings, arranged by thread size.

Reference

Mighty Mouse Connectors and Cables > Section X

809S060, 809SL060, 809A060, 809B060 and 809SU060

809S060, 809SL060, 809A060, 809B060 and 809SU060

Shrink Boots – Straight, Long Tail, 90°, 45° and USB for Series 80 Connectors
Boot Material Properties

Boot Material Properties

  • Shrink Boot Typical Material Properties
  • Shrink Boot Fluid Resistance
  • W1 and W2 Adhesive Properties
  • Material Color Options
809S060, 809A060 and 809B060 Shrink Boots

809S060, 809A060 and 809B060 Shrink Boots

  • Lipped straight shrink boots-Type 1 high performance elastomer
  • Lipped straight shrink boots- Type 2 zero halogen
  • Lipped 90° right angle shrink boots- Type 1 high performance elastomer
  • Lipped 90° right angle shrink boots- Type 2 zero halogen
  • Lipped 45° angle shrink boots- Type 1 high performance elastomer
809B060, 809SL060 and 809SU060 Shrink Boots

809B060, 809SL060 and 809SU060 Shrink Boots

  • Lipped 45° angle shrink boots- Type 2 Zero halogen
  • Lipped straight long tail shrink boots- Type I high performance elastomer
  • Lipped straight long tail shrink boots- Type 2 zero halogen
  • Lipped straight USB shrink boots- Type 9 low-temp flexible polyolefin
809S060 and 809A060 Shrink Boots

809S060 and 809A060 Shrink Boots

  • Lipped straight shrink boots- dimensions
  • Lipped 90° right angle shrink boots- dimensions
809B060, 809SL060 Shrink Boots

809B060, 809SL060 Shrink Boots

  • Lipped 45° angle shrink boots- dimensions
  • Lipped straight long tail shrink boots- dimensions
809S060, 809A060 Shrink Boots

809S060, 809A060 Shrink Boots

  • Lipped straight USB shrink boots- dimensions
809-094

809-094

Jam nut for Mighty Mouse connectors
809-035

809-035

Hex jam nuts for Mighty Mouse receptacles
809-108

809-108

Flange Gaskets
  • For series 800 mighty mouse receptacles
  • For series 801 mighty mouse receptacles
  • For Series 802 Mighty Mouse receptacles
  • For Series 803 Mighty Mouse receptacles
  • For Series 805 Mighty Mouse receptacles
Replacement O-Rings for Jam Nut and Square Flange Receptacles

Replacement O-Rings for Jam Nut and Square Flange Receptacles

  • 800 and 801 Replacement O-rings for Mighty Mouse jam nut receptacles
  • 802 Replacement O-rings for Mighty Mouse receptacles
  • 803 Replacement O-rings for Mighty Mouse jam nut receptacles
  • 804 O-Rings for Mighty Mouse jam-nut receptacles
809-199 and 809-303

809-199 and 809-303

Mounting Flange with Standard or Metric Threads
340MS026

340MS026

Straight Shorting Cap with Attachment
340MS001

340MS001

Shorting Cap with Rotatable Coupling and Attachment
620MS064 & 620M*065 Straight, 45° and 90°

620MS064 & 620M*065 Straight, 45° and 90°

Direct or Rotatable Coupling Strain Relief Clamp
  • 620MS064 & 620MS065 Straight Dimensions
620MA065 90° and 620MB065 45° Dimensions

620MA065 90° and 620MB065 45° Dimensions

Rotatable Coupling Strain Relief Clamp
440M*135 Straight, 90° and 45°

440M*135 Straight, 90° and 45°

Rotatable Coupling Band-Master™ ATS Thread-On Adapter
  • 440MS135, 440MK135 and 440ML135 Dimensions
440MS134 Straight

440MS134 Straight

Environmental Direct Coupling Band-Master™ ATS Adapter
370MS037 and 370M*038 Straight, 45° and 90°

370MS037 and 370M*038 Straight, 45° and 90°

Direct or Rotatable Coupling Environmental Backshell
  • 370MS037, 370MS038, 370MB038 and 370MA038 Dimensions
380MS135 and 380M*137 Straight, 45° and 90°

380MS135 and 380M*137 Straight, 45° and 90°

Series 80 Mighty Mouse EMI Backshell
380MS141

380MS141

Series 80 Mighty Mouse EMI/RFI Backshell
Non-Environmental
447MS981

447MS981

Series 80 Mighty Mouse EMI/RFI Backshell
Band-In-A-Can Backshell
390MS076 Straight, 390M*077 Straight, 45° and 90°

390MS076 Straight, 390M*077 Straight, 45° and 90°

Series 80 Mighty Mouse Environmental EMI Backshell
809-141

809-141

Series 802 Aqua Mouse
Molding, Backshell Banding Adapter
189M052 Straight, 90° and 45°

189M052 Straight, 90° and 45°

Convoluted Tubing Backshell for Series 80 "Mighty Mouse" Fiber Optic Connectors
667-184 and 667-185

667-184 and 667-185

Series 800 Mighty Mouse
Metal Protective Covers with UN Mating Thread
667-217 and 667-218

667-217 and 667-218

Series 801 Mighty Mouse
Double-Start ACME Thread Metal Protective Cover
809-190 and 809-191

809-190 and 809-191

Series 801 Mighty Mouse and Series 811 High Density
Rubber Protective Cover
  • 809-190 and 809-191 Dimensions
  • 809-190 and 809-191 Dimensions and Attachments
667-347 and 667-218

667-347 and 667-218

Series 811 Mighty Mouse High Density (HD)
Metal Protective Covers
660-088 & 660-087

660-088 & 660-087

Series 802 AquaMouse™ Submersible
IP68 Plug and Receptacle Covers
667-241 and 667-242

667-241 and 667-242

Series 802 AquaMouse™ Submersible
3500 PSI Protective Cover
660-082 and 660-083

660-082 and 660-083

Series 803 Mighty Mouse ¼ Turn Bayonet Coupling
Protective Cover
667-202

667-202

Series 804 Push-Pull Mighty Mouse
Protective Receptacle Cover
809-198

809-198

Series 804 Push-Pull Mighty Mouse
Protective Plug Cover
809-083 and 809-087

809-083 and 809-087

Series 804 Push-Pull Mighty Mouse
Rubber Covers
667-282 Ordering Information and Dimensions

667-282 Ordering Information and Dimensions

Series 804 Push-Pull Mighty Mouse
Spring-Loaded Cover
667-261 and 667-262 Ordering Information

667-261 and 667-262 Ordering Information

Series 805 Mighty Mouse Triple-Start
Protective Cover
809-200

809-200

Series 805 Mighty Mouse Triple-Start
Locking Ratchet Type Receptacle Cover
809-173

809-173

Flange Mount
Series 80 Mighty Mouse
Dummy Receptacle for 800 Connectors
657-072

657-072

Flange Mount
Series 80 Mighty Mouse
Dummy Receptacle for 801 Connectors
809-092

809-092

Bayonet Receptacle
Series 80 Mighty Mouse
Dummy Receptacle for 803 Connectors
650-061

650-061

Series 80 Mighty Mouse
Rear Panel Mount Dummy Receptacle for 804 Connectors
809-213

809-213

Series 80 Mighty Mouse
Dummy Stowage Plug for 804 Connectors
657-079

657-079

Series 80 Mighty Mouse
Dummy Stowage Receptacle for 805 Connectors