Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable Assemblies with High-Speed El Ochito Octaxial Contact Arrangements
Series 806 Connectors may be specified with high-speed contact arrangements that accommodate El Ochito contacts. PC-tail receptacles specially designed for high-speed contacts are available, as well as turnkey factory-terminated and tested El Ochito cable jumpers and point-to-point assemblies.
Series 806 Mil-Aero Connectors > High-Speed
Series 806 High-Speed Datasheet
Contact Arrangements and PCB Footprints
Series 806 Mil-Aero Micro Miniature Connectors
Plug Connector, Environmental
Square Flange Receptacle, Environmental
In-Line Receptacle, Environmental
Jam-nut Receptacle, Environmental
Jam-nut El Ochito Receptacle, High-Speed
Square-Flange El Ochito Receptacle, High-Speed
Factory Terminated Jumpers
Factory Terminated El Ochito® Cable Assemblies to Simplify Integration
El Ochito® White Cable Assembly — Ethernet, up to 40GBASE-T
El Ochito® Blue Cable Assembly — SuperSpeed USB
El Ochito® Red Cable Assembly — General High Speed, up to 10Gbps
Series 806 Mil-Aero Backshell, Adapter, and Strain Relief
Extended Adapter, Size #8 Contacts
Metal EMI/RFI Shield Termination Backshell
Strain Relief Cable Clamp, Size #8
EMI/RFI Strain Relief Clamp, Size #8
EMI/RFI Environmental Clamp, Size #8