MIL-DTL-38999 Series I, II, III, and IV Qualified Hermetic Connectors

Hermetic Connectors

The Full Range of MIL-DTL-38999 Series I, II, III, and IV Hermetic Receptacles — Plus Glenair Commercial Equivalents

The MIL-DTL-38999 Series I, II, III, and IV family of hermetic connectors are ideal for high-pressure/low-leakage applications in air, sea and space environments. Glenair is on the Qualified Product List (QPL) for all configurations of MIL-DTL-38999 Series I through IV pin and socket hermetic connectors. We also offer our D38999 type commercial part numbers for applications that do not require MS qualified products.

Same-Day Inventory

Because Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components, we can offer you outstanding availability on stock products and fast turnaround on special orders.

Reference


CODE RED™ Lightweight Hermetic Sealing Connectors

CODE RED™ Lightweight Hermetic Sealing Connectors CODE RED

CODE RED™ Lightweight Hermetic Sealing Connectors

"Mission-Critical" Hermetic Sealing with 1x10-7 Leak-Rate Performance, Lower Electrical Resistance and Lighter Weight

Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.

D38999 Series I Type Hermetic

  • MIL-DTL-38999 Series I Type
D38999 Series I Hermetic

SuperNine D38999 Series I Type Connectors and Cables

The Advanced-Performance MIL-DTL-38999 Series I Type Bayonet-Lock Connector

MIL-DTL-38999 Series II Hermetic

Wall Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27475 and 232-100-H0

MS27475 and 232-100-H0

Wall Mount Hermetic Receptacle
MIL-DTL-38999 Series II
Box Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27476 and 232-100-H2

MS27476 and 232-100-H2

Box Mount Hermetic Receptacle
MIL-DTL-38999 Series II
Jam Nut Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27477 and 232-100-H7

MS27477 and 232-100-H7

Jam Nut Mount Hermetic Receptacle
MIL-DTL-38999 Series II
Solder Mount Hermetic Receptacle, MIL-DTL-38999 Series II, MS27478 and 232-100-H5

MS27478 and 232-100-H5

Solder Mount Hermetic Receptacle
MIL-DTL-38999 Series II
Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series II Type, 232-103-H7

232-103-H7

Jam Nut Mount Hermetic Bulkhead Feed-Thru
MIL-DTL-38999 Series II Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, Sav-Con® Connector Saver, MIL-DTL-38999 Series II Type, 232-103-H9

232-103-H9

Jam Nut Mount Hermetic Bulkhead Feed-Thru
Sav-Con® Connector Saver
MIL-DTL-38999 Series II Type
Special Weld Mount Hermetic Receptacle, MIL-DTL-38999 Series II Type (Similar to MS27478Y Series II), 232-100

232-100
Special Weld Mount Hermetic Receptacle

Glenair 232-100 receptacle connector is designed to mate with any QPL manufacturer’s MIL-DTL-38999 Series II plug connector with the same insert arrangement, polarization and opposite contact gender.

Insert arrangements IAW MIL-STD-1560.

  • MIL-DTL-38999 Series II Type (Similar to MS27478Y Series II)
  • 232-100-H8
    Hermetic, Weld Mount Receptacle
Jam Nut Mount Hermetic Bulkhead Feed-Thru, .062/.125in Panel, MIL-DTL-38999 Series II Type, 947-120

947-120

Jam Nut Mount Hermetic Bulkhead Feed-Thru
.062/.125in Panel
MIL-DTL-38999 Series II Type
Jam Nut Mount Hermetic Bulkhead Feed-Thru, MIL-DTL-38999 Series II Type (MS27477Y), 947-278

947-278

Jam Nut Mount Hermetic Bulkhead Feed-Thru
MIL-DTL-38999 Series II Type (MS27477Y)

SuperNine Series III Type Glass-Seal Hermetic Connectors

  • MIL-DTL-38999 Series III Type
Hermetic Connectors, Glass-to-Metal, and CODE RED Encapsulant-to Metal Sealing – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Hermetic Connectors, Glass-to-Metal, and CODE RED Encapsulant-to Metal Sealing – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Box, Wall, and Solder Mount Glass-Seal Hermetics for High-Pressure/Low-Leak Applications — Plus Special Crimp Contact and Lightweight CODE RED Hermetic Solutions all IAW MIL-DTL-38999 Series III and Series I Types

D38999 Series IV Type Hermetic

  • MIL-DTL-38999 Series IV Type
Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

Browse and Download Thousands of Glenair Connector and Backshell CAD Drawings, Models, and 3D Parts

SuperNine D38999 Series IV Type Connectors and Cables

SuperNine D38999 Series IV Type Connectors and Cables

From Vertical Launch Fire-Control, Tracking, and Multi-Target Missile Systems to Rugged Industrial Applications, Glenair "Better-than-QPL" SuperNine and DLA-Qualified D38999 Series IV Connectors are the Ultimate Solution for Positive and Reliable Breech-Locking Performance