The Widest Range of MIL-DTL-38999 Type Bulkhead Feed-Thru Connectors Available In the Industry
Bulkhead feed-thrus eliminate the need to permanently fix cable harnesses to panels — affording increased system flexibility, superior mechanical integrity, and greater serviceability. Glenair hermetic and environmental bulkhead feed-thru connectors are available in MIL-DTL-38999 Series I, II and III configurations. Hermetic Versions are ideally suited for high-pressure/low-leakage applications in air, sea and space environments, meeting a leak rate of 1 x 10-7 cm³ per second. Environmental versions offer IP67 level sealing.