Type AS50151 Space-Grade, Ultra-Reliable Glass Sealed Connectors for Satellite and Spacecraft Applications
Glenair MIL-DTL-5015 type hermetic bayonet coupling connectors deliver a glass-to-metal sealed, air-tight interconnect for applications that require power and signal contacts in a hermetic package. The reverse-bayonet coupling provides rapid, positive connect and disconnect while maintaining hermeticity of <1 × 10-7 cc/sec helium at 1 atmosphere. These connectors meet AS50151 and will mate with any MIL-DTL-5015 Series bayonet plug. Glenair makes all its hermetic connectors in-house, including the machining of shells, molding of interfacial seals and firing of hermetic components.
General Reference
Related Glenair Connectors
MIL-DTL-5015 Reverse Bayonet Type
Hermetic Seal Connectors
AS50151 Space-Grade, Ultra-Reliable Glass Sealed Connectors for Satellite and Spacecraft Applications
Glass-to-Metal Seal • AS50151