Miscellaneous Qualified Backshells and Connector Accessories

Reference

Mil-Spec Backshells and Connector Accessories > Section G

AS25042 and AS25043

AS25042 and AS25043

Protective Plug and ReceptacleCovers
MS17349 and MS17350

MS17349 and MS17350

Protective Receptacle and Plug Covers
MS27291

MS27291

Straight Non-Self-Locking Strain Relief
MS27558

MS27558

90° Non-Self-Locking Strain Relief
MS27559

MS27559

90° Non-Self-Locking Strain Relief
MS27741

MS27741

TAG® Ring
For Reliable Shield Terminations
MS3105

MS3105

Dummy Stowage Receptacle
Threaded Coupling
MS3115

MS3115

Dummy Stowage Receptacle
Bayonet Coupling
MS3180 and MS3181

MS3180 and MS3181

Protective Plug and Receptacle Covers
MS3186

MS3186

Jam Nut with Safety Wire Holes
M29504/04, 181-002

M29504/04
181-002

Size 16 MIL-DTL-38999 Series III Type
Fiber Optic Pin Terminus
M29504/05, 181-001

M29504/05
181-001

Size 16 MIL-DTL-38999 Series III Type
Fiber Optic Socket Terminus
MIL-DTL-83513/05

MIL-DTL-83513/05

Micro-D Jackscrew Kits
M83538/9S

M83538/9S

Straight Adapter and Extender
M81824/1, 070-001

M81824/1 • 070-001

MIL-Qualified Splice
In-Line, Insulated, Environmental