Nanominiature Rectangular Single Row Connectors

Nanominiature Rectangular Single Row Connectors

For Down-Hole Electronics, Missile Systems, Robotics, Launch Vehicles and Satellites

MIL-DTL-32139 Type, Pre-Wired and PCB Rectangular TwistPin Nanominiature Connectors

Glenair Single Row Nanominiature rectangular connectors provide hi-performance mission-critical reliability for demanding applications. Nanominiature pre-wired, single-row plug and receptacle connectors are offered in titanium, stainless steel or aluminum shells. Connectors are configured with .025 inch contact spacing and DWV rating of 250 volts AC. Up to eight contact layouts are available with three wire type options including: Ultra lightweight XLETFE insulation with silver coated high strength copper; extruded PTFE insulation with silver coated copper; and cross link modified ETFE insulation with high strength silver coated copper. Nano Connector hardware includes jackscrew or female threaded shells. Applications include down-hole electronics, missile systems, launch vehicles and satellites.

Reference

Nanominiature Connectors > Section C

890-001 and 890-002 Plug and Receptacle Connectors with Insulated Wire

890-001 and 890-002

Plug and Receptacle Connectors with Insulated Wire
890-005 Back-to-Back Cable Assembly

890-005

Back-to-Back Cable Assembly
890-003 and 890-004 Plug and Receptacle Connectors with Uninsulated Wire

890-003 and 890-004

Plug and Receptacle Connectors with Uninsulated Wire
890-006 and 890-007 Vertical Mount Thru Hole PCB Connectors

890-006 and 890-007

Vertical Mount Thru Hole PCB Connectors
890-039 and 890-040 Vertical Mount Thru Hole PCB Connectors with Mounting Ears

890-039 and 890-040

Vertical Mount Thru Hole PCB Connectors with Mounting Ears
890-008 and 890-009 Right Angle Mount Thru Hole PCB Connectors

890-008 and 890-009

Right Angle Mount Thru Hole PCB Connectors
890-043 and 890-044 Right Angle Mount Thru Hole PCB Connectors with Mounting Ears

890-043 and 890-044

Right Angle Mount Thru Hole PCB Connectors with Mounting Ears
890-010 and 890-011 Vertical Surface Mount PCB Connectors

890-010 and 890-011

Vertical Surface Mount PCB Connectors
890-017 and 890-018 Vertical Surface Mount PCB Connectors with Jackscrews

890-017 and 890-018

Vertical Surface Mount PCB Connectors with Jackscrews
890-012 and 890-013 Right Angle Surface Mount PCB Connectors

890-012 and 890-013

Right Angle Surface Mount PCB Connectors
890-019 and 890-020 Right Angle Surface Mount PCB Connectors with Jackscrews

890-019 and 890-020

Right Angle Surface Mount PCB Connectors with Jackscrews
890-016 Sav-Con® Connector Saver

890-016

Sav-Con® Connector Saver
890-037 and 890-038 Plug and Receptacle Shorting Connectors

890-037 and 890-038

Plug and Receptacle Shorting Connectors
899-010 EMI Cover

899-010

EMI Cover