Shipboard Electrical Connectors: The Reggedized, Enviornmental Mil-Dtl-28840 Solution
Glenair offers a fully tooled, high availability line of MIL-DTL-28840 shipboard electrical connectors. Developed for Navy shipboard applications, the MIL-DTL-28840 is a high-density environmental circular connector series which utilizes a high shock threaded coupling system, front release crimp contacts, RFI/EMI shielding, scoop-proof shells, and corrosion resistant materials and finishes. Glenair manufactures all of the connector types and styles, as well as all of the backshell accessory slash numbers — the full range of MIL-DTL-28840 QPL connectors and accessories.
Product Datasheet
U.S. Navy Approved Connectors and Accessories > QPL Electrical Connectors and Accessories
Straight Strain Relief
90° Strain Relief
45° Strain Relief
Metal Core Conduit
Backshell for Metal Core Conduit
EMI/RFI Environmental Backshell
Dummy Stowage Receptacle
90° EMI/RFI Environmental Backshell
45° EMI/RFI Environmental Backshell
Wall Mount Receptacle Connector
In-Line Receptacle Connector
Box Mount Receptacle Connector
Protective Receptacle Cover
Jam Nut Mount Receptacle Connector
Protective Plug Cover
Plug Connector
Plug Connector with Straight Strain Relief
Plug Connector with 90° Strain Relief
Plug Connector with 45° Strain Relief
Receptacle Connector with Straight EMI/RFI Backshell
In-Line Receptacle Connector with Straight EMI/RFI Backshell
Metal Conduit Bushing
"E Nut"
Wall Mount Receptacle Mounting Gasket for MIL-DTL-28840 Connectors
90° EMI Conduit Adapter
Plug Connector with Straight EMI/RFI Backshell
45° EMI Conduit Adapter
90° Adapter Assembly Plug
Plug Connector with 45° EMI/RFI Backshell
Metal Conduit Coupler
Styles A and B