![PwrLine HV™ Power Feeder System](img/cover.jpg)
High-Current Power Feeder System and Current Return Network for Composite Fuselage eVTOL Aircraft Applications
For electrical eVTOL motor applications that require discrete routing of 3-phase and DC power lines, Glenair has developed the PwrLine HV. PwrLine HV replaces conventional terminal strips and terminal lugs with a solution that eliminates the issues associated with routing large gauge cables. The PwrLine HV uses a crimp contact system that can accommodate tolerancing variations that routinely occur with large cables. Routing power feeders through the 3-D spatial environment routinely creates installation and terminal lug orientation issues. PwrLine HV eliminates these problems with its unique rotatable pin/socket architecture and unique in-line insulation packaging.
PwrLine HV is a complete power feeder and current return network system that includes contacts, cables, holding fixtures, mountable connector packages, as well as high-voltage terminal blocks and lugs for reduction of partial discharge and corona. Lightweight, high-durability Duralectric terminal blocks, hoods, and cable jackets deliver outstanding environmental and insulation performance.
Related Catalogs
- Commercial Aerospace Wire Interconnect Technologies
- Advanced Air Mobility (AAM) / eVTOL Interconnect Solutions
PwrLine HV™ Power Feeder System
High-Current Power Feeder System and Current Return Network for Composite Fuselage eVTOL Aircraft Applications