High-Reliability Connector Savers for Mission-Critical Applications
Glenair Sav-Con® Connector Savers are designed to protect the quality and integrity of connectors that are mated and unmated frequently during manufacturing, test, check-out phases or environmental test programs. Available in general duty, environmental, and high-reliability performance classes with keyed polarization and optional locking mechanisms for bayonet style connectors, Glenair offers Sav-Con® Connector Savers for most all MS cylindrical connector series-many in-stock and available for immediate, same-day shipment.
Reference
MIL-DTL-38999 Series I
941-003 and 942-003Bayonet Coupling |
|
240-381ABayonet CouplingType filter connector |
MIL-DTL-38999 Series II
940-004, 941-004 and 942-004Bayonet Coupling |
|
240-382AFilter Adapter |
MIL-DTL-38999 Series III
233-213SuperNine® Threaded Coupling |
|
240-383BSuperNine® Threaded Coupling Filter Adapter |
|
941-005 and 942-005Threaded Coupling |
|
240-383AFilter Adapter |
|
941-021 and 942-021Threaded CouplingShell size 25 |
MIL-DTL-83723 Series III
940-006, 941-006, 942-006Bayonet Coupling |
|
240-838ABayonet Coupling Filter Adapter |
|
940-007, 941-007, 942-007Threaded Coupling |
|
240-837AThreaded Coupling Filter Adapter |
MIL-DTL-28840
941-002Threaded Coupling |
|
240-288AThreaded Coupling Filter Adapter |
MIL-DTL-26482 Series I and II
940-001, 941-001 and 942-001Bayonet Coupling |
MIL-DTL-26482 Series II
240-264ABayonet Coupling Filter Adapter |
MIL-DTL-5015
941-011 and 942-011Threaded Coupling |
|
240-515AThreaded Coupling Filter Adapter |
LN 29729 (SJT)
941-008 and 942-008Bayonet Coupling |
PATT 105 and PATT 602
940-009, 941-009, 942-009Bayonet Coupling |
Mighty Mouse Series 801
801-017Coupling with Double-Start ACME Threads |
|
240-801-AAFilter Connector Adapter |
Mighty Mouse Series 805
805-010Coupling with Triple-Start ACME Threads |
|
240-805-AAFilter Connector Adapter |
Series 22 Geo-Marine connectors
940-014High-Pressure Environmental Connector |
|
940-025Scoop-Proof High-Pressure Connector |