Standard & Filtered for Rectangle Connectors
Glenair Sav-Con® Connector Savers — the smart way to prevent contact damage and protect connectors for mating and unmating wear. Now available for all of our rectangular connector lines:
- Micro-D and Nano-Miniature™ connectors with high performance TwistPin contacts
- And Series 79 Micro-Crimp™ our high density, low profile aerospace connector
- Series 28 HiPer-D® the M24308 compatible D-subminiature for standard and high density applications
Reference
Sav-Con > Rectangular Connector Savers
 |
- D-Subminiature MIL-DTL-24308 Type
|
 |
Low profile one-piece machined aluminum housing and ground spring protects circuits from EMI problems. Available in standard density and high density contact arrangements. Pin mating face has fluorosilicone rubber seal. Choose electroless nickel shell finish for avionics and space applications. Choose cadmium for compatibility with cadmium or zinc plated M24308 connectors, or choose nickel-PTFE for maximum corrosion protection. Other materials and finishes available on request.
- HiPer-D® Series 28 D-Subminiature
|
 |
These connector savers feature a one-piece aluminum housing, TwistPin contacts and locking hardware. Typical applications include test equipment and space-grade instruments. The Micro-D Sav-Con® prevents wear and tear on sensitive gear. Standard versions are electroless nickel plated. Other plating finishes are available on request.
- Compact Size reduces stress on mating connectors.
- In Stock, No Waiting – All standard sizes are in stock (9, 15, 21, 25, 31, 37, 51 and 100 pin).
- EMI Protected one piece shell.
|
 |
Glenair Sav-Con®, inline filter adapter, provides EMI solutions in a miniaturized M83513 type connector. These connectors feature ceramic capacitor planar arrays and ferrite inductors. Solder cups accept #26 thru #30 AWG wire, or specify oversize contacts for #24 gage wire.
Choose PI or C Filter arrays in eighty filter classes and six layouts. Glenair filtered Micro-D connectors comply with applicable MIL-DTL_83513 requirements and are 100% interamteable with standard connectors.
Choose 9 to 37 contacts, with standard cadmium or nickel plating on the connector housing or choose optional finishes such as gold or Chem Film.
|
 |
- Glenair Connector Savers reduce wear on vital contacts and eliminate downtime due to fowled or damaged connectors.
- Choose 5 to 51 contacts, with standard nickel plating on the connector housing.
|
 |
- Glenair Connector Savers extend the life of principle connector interfaces by reducing wear and possible damage to contacts.
- Choose 9 to 69 contacts, with standard nickel plating on the connector housing.
|
 |
Glenair Series 79 Connector Savers provide a low profile one-piece machined aluminum housing. Ground spring protects circuits from EMI problems. Pin mating face has fluorosilicone rubber seal. Choose electroless nickel shell finish for avionics and space applications. Also available with cadmium for compatibility with cadmium or zinc plated connectors, or choose nickel-PTFE for maximum corrosion protection. Other materials and finishes available on request.
|
 |
Protect Sensitive Equipment with the GHSM-USP1 SAV-CON® Connector Saver
Prevent contact damage and extend the service life of cable assemblies. Protect High-Speed Micro-D connectors that are mated and unmated frequently during manufacturing, test, check-out phases, and environmental test programs. Sav-Con®s prevent costly repair or replacement by absorbing connect and disconnect abuse.
|
 |
- GVLM2L
VersaLink Micro-D, Nickel Plating, LCP Insulato
|