Composite Thermoplastic EMI/EMP Junction Boxes

Composite Thermoplastic EMI/EMP Junction Boxes PALS Approved

Glenair Composite Electrical Boxes Resist Corrosion and Reduce Costly and Time-Consuming Maintenance

Fleet managers are encouraged to replace corroded or leaking electrical metal boxes with their composte counterparts. Glenair composite boxes eliminate the costly repeated need to remove corroded metal boxes, re-preserve the ship's hull, installing a new box, and re-connecting the electrical system. Widespread use of Glenair composite boxes can eliminate the need for ships to paint, repair and replace topside electrical boxes.

Glenair composite boxes provide corrosion-resistant alternatives to the metal boxes listed in MIL-T-24649 that covers most standard telephone boxes and MIL-E-24142. Glenair composite boxes were developed to replace metal boxes on a one-for-one form fit and function basis.

Glenair PALS Approved Interconnect Technologies reduce assembly process-time and skilled labor requirements in EWIS applications.

Reference


147-021XMS-02
147-021XMS-02

(NSN: 5935-01-572-6657) (Symbol 2842)
Dual Sound Powered Composite Telephone Box

147-022XMS-01
147-022XMS-01

(NSN: 5935-01-572-5487) (Symbol 2841)
Single Sound Powered Composite Telephone Box

147-021XMS-03
147-021XMS-03

(NSN: 5935-01-572-5631) (Symbol 2843)
Single Sound Powered Composite Telephone Box

140-060XMS-01
140-060XMS-01

(NSN: 5975-01-556-7957)
10 Terminal Grounded Composite Junction Box
15 Ft. Submersion

140-060XMS-02
140-060XMS-02

(NSN: 5975-01-557-2672)
Grounded Composite Junction Box
15 Ft. Submersion

140-060XMS-03
140-060XMS-03

(NSN: 5975-01-557-2679)
Grounded Composite Junction Box
15 Ft. Submersion

140-060XMS-05
140-060XMS-05

(NSN: 5975-01-556-7948)
Grounded Composite Junction Box
15 Ft. Submersion • Size 4.3 × 4.8 × 2.9

147-023XMS-02
147-023XMS-02

(NSN: 5940-01-557-2667) (Symbol 1099.1)
SNR, 15 Amp, 115 V Blade Type Receptacle Composite Box
Grounded • Size 4.3 × 4.8 × 2.9

147-023XMS-01
147-023XMS-01

(NSN: 5940-01-557-2645)
15 Amp, 115 V Blade Type Receptacle Composite Box
Grounded • Size 4.3 × 4.8 × 2.9

147-032XMS-0005G
147-032XMS-0005G

(NSN: 5940-01-557-2719) (Symbol 101)
125 AMP Blade Type Receptacle Composite Electrical Box Grounded

147-033XMS-0003
147-033XMS-0003

(NSN: 5940-01-557-2725)
EMI/Environmental Composite Electrical Box for MS3402 Receptacle Connector • Grounded

147-020XMS-02
147-020XMS-02

(NSN: 5975-01-556-9504)
Dual Electrical Blade Type Receptacle Composite Box
15 Amp, 125 Volt 60 Hz, Grounded • Size 6.0 × 5.2 × 3.4

147-020XMS-05
147-020XMS-05

(NSN: 5940-01-557-2634)
Dual Electrical Blade Type Receptacle Composite Box
15 Amp, 115 Volt 60 Hz, Grounded • Size 6.8 × 5.9 × 4.25

147-065XMS-**
147-065XMS-**

(See Table I for NSN Designator)
Replacement Lid Assembly for Glenair Composite Box Enclosures

630-038XO-01K
630-038XO-01K

(See Table I for NSN Designator)
Composite Box Cover Assembly for 147-020 and 147-021 Composite Boxes

227-059XO-04W
227-059XO-04W

(NSN: 5935-01-558-3700)
Composite Jam Nut Mount Receptacle Connector
Sound Power • MIL-T-24649/7