ArmorLite™ — Flexible Braided Shielding, Ground Straps, and ESD Bonds

ArmorLite™ — Flexible Braided Shielding, Ground Straps, and ESD Bonds

Flexible Braided Straps for EMI Noise Supression and Equipotential Bonding, plus Lightweight EMI/RFI Cable Shielding

ArmorLite is an innovative material ideally suited for cable shielding, ESD bonding, and surge current grounding. Nickel- and silver-clad stainless steel microfilament material saves significant weight compared to standard plated QQ-B-575 copper material. A 100% ArmorLite bond strap, for example, is more than 70% lighter than a conventional plated copper solution of the same length.

Flexible, durable ArmorLite ESD bond straps are supplied in materials optimized for the moderate current and resistance requirements of electrical potential bonding in space applications. ArmorLite 100% is the lightest weight solution. ArmorLite CF is a special construction designed for optimal corrosion protection. ArmorLite Ag silver-plated microfilament SST braid offers the lowest electrical resistance.

  • Ultra-lightweight EMI/RFI braiding material for high-temperature applications -80°C to +260°C
  • Microfilament materials: 70% lighter than NiCu A-A-59569/QQB575
  • Good electrical performance: shielding, conductivity, and grounding
  • Proven performance in space: Technical Readiness Level 9
  • Superior flexibility and "windowing" resistance
  • Strong: 70,000 psi (min.) tensile strength
  • NASA-STD-4005 and ECSS-E-ST-20-07 compliant

Reference

Related Glenair Product


100% ArmorLite SS Microfilament Braid Configurable Crimp Lugs, 107-105
107-105
100% ArmorLite SS Microfilament Braid Configurable Crimp Lugs
 
100% ArmorLite SS Microfilament Braid, Silver-Plated, Single / Double Layer, Radiused Lugs, 107-322
107-322
100% ArmorLite SS Microfilament Braid, Silver-Plated, Single / Double Layer, Radiused Lugs
ArmorLite CF Microfilament Copper Braid Configurable Crimp Lugs, 107-108
107-108
ArmorLite CF Microfilament Copper Braid Configurable Crimp Lugs
Silver-Plated Copper Braid Configurable Crimp Lugs, 107-102
107-102
Silver-Plated Copper Braid Configurable Crimp Lugs
 
 
100% ArmorLite EMI/RFI Microfilament Stainless Steel Braided Shielding, 103-051
103-051
100% ArmorLite EMI/RFI Microfilament Stainless Steel Braided Shielding