High-performance, high-speed, lightweight, interconnect systems
Glenair Series 881 SuperFly® threaded coupling connectors are the new standard for high-speed performance and micro miniature interconnection systems. 27 contacts arrangements are offered with 1A, 3A, and 5A ratings. Aluminum and stainless shells with standard finishes including RoHs compliant options. Pigtail, and newly added, PCB and solder cup versions now available. Pigtail wire versions offered standard with high-strength silver-coated copper alloy wire with ETFE insulation (M222750/33 or equivalent).
General Reference
- Product Selection Guide
- Introduction: Series 881 Plug and Receptacle
- Connector Properties Overview: About SuperFly® Materials and Finishes