Environmental I/O, Cable, and PCB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Environmental I/O, Cable, and PCB Connectors – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

Glenair's signature mil-aero cylindrical environmental connector series, SuperNine®, is available in crimp and PC tail connectors with optional banding platforms — plus high-durability contacts, piston-seal environmental versions and blind-mate space-grade solutions

The advanced performance MIL-DTL-38999 Series III SuperNine environmental series connector offers the broadest range of performance enhancements ever seen in a commercial connector series built in accordance with MIL-DTL-38999 Series III, including high-durability anti-decoupling technology, plus 1500 mating cycle contacts and integrated shield termination technology. SuperNine also offers the industry's broadest selection of sealed COTS PC tail-equipped connectors. IP68 in the mated-condition (10 meters, two hours) plus special space-grade blind-mate and zero extraction force solutions lead the industry for performance and reliability. SuperNine® advanced performance MIL-DTL-38999 connector Series III key features include:

  • Plug connectors with high durability plating and banding porch
  • Crimp and PC receptacles with high-durability contacts
  • Five different designs of sealed printed circuit board connector standoffs
  • MIL-STD-1560 as well as high-density insert arrangements
  • High-durability vibration and shock performance IAW Bell Helicopter and Boeing aircraft specifications

General Reference

Contact Arrangements

PCB Footprints

Panel Cutouts and Other Specifications


Advanced Performance MIL-DTL-38999 Series III SuperNine® Environmental Series

The environmental class of the Glenair Series 23 SuperNine® includes IP68 (mated condition) MIL-DTL-38999, Series III crimp plugs and receptacles for cable and I/O applications, plus the interconnect industry's most advanced range of sealed PCB termination receptacles, connector savers and bulkhead feed-thrus. High performance options include extended durability contacts, integrated banding capability, high-density insert arrangements, and more. Rugged ratcheted coupling technology delivers reliable vibration and shock performance. Insert arrangements are in accordance with MIL-STD-1560 and include special high-density arrangements.

233-205
Plug and Receptacle Environmental Class Connector Series, Accessory Thread Version 233-205

Plug and Receptacle Environmental Class Connector Series, Accessory Thread Version

233-206
Plug and Receptacle Environmental Class Connector Series, Integrated Banding Porch Version 233-206

Plug and Receptacle Environmental Class Connector Series, Integrated Banding Porch Version

233-221
Crimp-Contact 90° Cobra Plug with Banding Porch 233-221

Crimp-Contact 90° “Cobra” Plug with Banding Porch

233-215
Plug and Receptacle Environmental Class Connector Series, 1000 PSI Piston-Seal Version 233-215

Plug and Receptacle Environmental Class Connector Series, 1000 PSI Piston-Seal Version

233-274
1K PSI Crimp-Contact Piston-Sealed Connectors, Fuel-Resistant 233-274

1K PSI Crimp-Contact Piston-Sealed Connectors, Fuel-Resistant

233-393
USB 2.0 Memory Stick, 11 - 35 Arrangement, D38999 Type 233-393

USB 2.0 Memory Stick, 11 - 35 Arrangement, D38999 Type

233-216
Lanyard-Release Plug with EMI Spring, D38999 Type 233-216

Lanyard-Release Plug with EMI Spring, D38999 Type

233-207
Sealed PCB Receptacle with Flush Flange, D38999 Type 233-207

Sealed PCB Receptacle with Flush Flange, D38999 Type

233-208
Sealed PCB Receptacle with Stepped Contacts, D38999 Type 233-208

Sealed PCB Receptacle with Stepped Contacts, D38999 Type

233-209
Sealed PCB Receptacle with Washout Standoffs, D38999 Type 233-209

Sealed PCB Receptacle with Washout Standoffs, D38999 Type

233-210
Sealed PCB Receptacle with Threaded Standoff, D38999 Type 233-210

Sealed PCB Receptacle with Threaded Standoff, D38999 Type

233-292
PCB Jam-Nut Receptacle with Threaded Standoff and Press Fit Contacts, D38999 Type 233-292

PCB Jam-Nut Receptacle with Threaded Standoff and Press Fit Contacts

233-211
Sealed PCB Receptacle, Dual-Flange, D38999 Type 233-211

Sealed PCB Receptacle, Dual-Flange, D38999 Type

2333-2007
Dual Flange, Jam-Nut Mount Receptacle with PC Tails 2333-2007

Dual Flange, Jam-Nut Mount Receptacle with PC Tails


SAV-CON® Connector Savers

The Smart Solution for Preventing Contact Damage and Extending the Service Life of Cable Assemblies and Box and Panel-Mount Receptacles

Glenair Sav-Con® Connector Savers are designed to protect connectors that are subject to repeated mating and unmating cycles. Sav-Con® Connector Savers prevent costly repair or replacement of expensive connectors and cables while preserving the quality and integrity of connector performance. Sav-Con® Connector Savers take the abuse of repeated connection cycles instead of "black box" or other equipment connectors. Equipment connectors that are mated and unmated frequently during manufacturing, check-out phases and environmental test programs can be protected by Glenair Sav-Con® Connector Savers at considerable savings in time and money.

Reference

233-213
In-line Sav-Con, D38999 Series III 233-213

In-line Sav-Con, D38999 Series III

233-214
In-Line Plug/Plug Connector Saver, MIL-DTL-38999 Series III Type 233-214

In-Line Plug/Plug Connector Saver, MIL-DTL-38999 Series III Type

233-212
Jam Nut and Wall-Mount Bulkhead Feed-Thrus 233-212

Jam Nut and Wall-Mount Bulkhead Feed-Thrus


SuperNine® Pulse Width Modulation (PWM) MIL-DTL-38999 Series III Type Connectors

Aerospace-Grade Connectors for PWM and other High-Voltage, High-Temperature Applications

High-voltage power connectors optimized for pulse width modulation applications (PWM) require unique capabilities including the ability to withstand PWM inverter electrical stresses far different from standard 50/60 Hz AC conditions. Designed in collaboration with the Clean Sky Consortium, Glenair SuperNine® PWM power connectors have been optimized for PWM switch frequencies, 1000V working voltages, and temperature range tolerance from -65° to +200°C. In addition to its high-performance, heavy gold crimp power contacts, the SuperNine® PWM features stainless steel connector shells and temperature-tolerant PEEK (polyetheretherketone) dielectric inserts. Engineered contact-to-contact spacing and contact-to-shell grounding contributes to this connector's unique capability in MEA (More Electric Aircraft) and other power-intensive commercial and military applications.

Reference

233-230-G6
Pulse Width Modulation Plug Connectors, IAW EN3645-01:23 233-230-G6

Pulse Width Modulation Plug Connectors, IAW EN3645-01:23

233-230-00
Pulse Width Modulation Receptacle Connector, IAW EN3645-01:23 233-230-00

Pulse Width Modulation Receptacle Connector, IAW EN3645-01:23

TurboFlex®
TurboFlex Aerospace-Grade Power Cable for PWM Connectors

Aerospace-Grade Power Cable for PWM Connectors


Space-Grade Circular Blind-Mate Connectors, MIL-DTL-38999 Series III Type

Glenair Series 253 blindmate connectors, MIL-DTL-38999 Series III Type, are designed to meet applicable environmental, electrical and mechanical performance characteristics of D38999 Series III. The technology is well suited for use in commercial rack and-panel instrumentation applications, as well as a blind-mate solution for satellite deployment, scientific research and development payloads, interstage, UAV, and munitions release and more.

Overview, MIL-DTL-38999 Series III Type Space-Grade Blind-Mate Connectors

Glenair's Proven-Performance Space-Grade Products

Crimp Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose, 253-014
253-014
Crimp Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose
Crimp Receptacle, Float-Mount Series Environmental, 253-015
253-015
Crimp Receptacle, Float-Mount Series Environmental
PC Tail Plug, Fixed Jam-Nut, Roll-On/Roll-Off Nose, Threaded-Standoff, 253-027-07
253-027-07
PC Tail Plug, Fixed Jam-Nut, Roll-On/Roll-Off Nose, Threaded-Standoff
PC Tail Receptacle, Fixed Jam-Nut, Roll-On/Roll-Off, Threaded-Standoff, 253-028-07
253-028-07
PC Tail Receptacle, Fixed Jam-Nut, Roll-On/Roll-Off, Threaded-Standoff
Hermetic Receptacle, Fixed Jam-Nut Mount, Roll-On / Roll-Off Nose, 253-022-H7
253-022-H7
Hermetic Receptacle, Fixed Jam-Nut Mount, Roll-On / Roll-Off Nose
Hermetic Bulkhead Feedthru, Plug, Fixed-Mount, Roll-On / Roll-Off Nose, 253-039
253-039
Hermetic Bulkhead Feedthru, Plug, Fixed-Mount, Roll-On / Roll-Off Nose
Hermetic Plug, Fixed Jam-Nut Mount, Roll-On / Roll-Off Nose, 253-046
253-046
Hermetic Plug, Fixed Jam-Nut Mount, Roll-On / Roll-Off Nose
Crimp Plug, Fixed Wall-Mount, Adjustable Zero Separation Force, 253-016
253-016
Crimp Plug, Fixed Wall-Mount, Adjustable Zero Separation Force
Crimp Receptacle, Float-Mount, Adjustable Zero Separation Force, 253-017
253-017
Crimp Receptacle, Float-Mount, Adjustable Zero Separation Force
Locking Circuit and Test Mate Plug Connector, 253-025
253-025
Locking Circuit and Test Mate Plug Connector
Feedthru, Jam-Nut or In-Line Plug to D38999 Type, Assisted Kickoff, 253-018
253-018
Feedthru, Jam-Nut or In-Line Plug to D38999 Type, Assisted Kickoff
Crimp Receptacle, Jam-Nut Mount, Environmental, 253-019
253-019
Crimp Receptacle, Jam-Nut Mount, Environmental
Crimp Plug, Float Mount, Roll-On/Roll-Off Nose, 253-037
253-037
Crimp Plug, Float Mount, Roll-On/Roll-Off Nose
Crimp Plug, Float Mount, Roll-On / Roll-Off Nose, Misalignment Feature, 253-031
253-031
Crimp Plug, Float Mount, Roll-On / Roll-Off Nose, Misalignment Feature
Crimp Receptacle, Float Mount, Environmental, 253-032
253-032
Crimp Receptacle, Float Mount, Environmental
Bulkhead Feed-Thru, Jam-Nut Float-Mount Receptacle to D38999 Type, 253-033
253-033
Bulkhead Feed-Thru, Jam-Nut Float-Mount Receptacle to D38999 Type
Crimp Feed-Thru, Jam-Nut Receptacle to D38999 type Receptacle, 253-034
253-034
Crimp Feed-Thru, Jam-Nut Receptacle to D38999 type Receptacle

Shorting Plug and Receptacle Connectors

250-101
Plug and Receptacle Connector, Shorting 250-101

Plug and Receptacle Connector, Shorting, MIL-DTL-38999 Series I Type

250-102
Environmental Connector, Shorting, Wall Mount, MIL-DTL-38999 Series III 250-102

Environmental Connector, Shorting, MIL-DTL-38999 Series III

250-103
Environmental Connector, Shorting, MIL-DTL-38999 Series III Type Space-Grade Blind-Mate 250-103

Environmental Connector, Shorting, Space-Grade Blind-Mate