High-Speed Connectors and Turnkey El Ochito Jumper Assemblies – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

High-Speed Connectors and Turnkey El Ochito Jumper Assemblies – SuperNine® Advanced Performance MIL-DTL-38999 Series III Type

High-Speed Ethernet, Datalink, and Video Interconnect Solutions Incorporating Coax, Twinax, Quadrax and El Ochito® Octaxial Shielded Contact Technologies

MIL-DTL-38999 Series III Type

Plug and receptacle connectors IAW D38999 with special inserts to accommodate high-speed, shielded contacts. Pre-wired factory cable jumpers for all solutions.

  • Size 22D SpeedMaster™ solutions from one to seven contact insert arrangements.
  • Tooled and ready-to-ship high-speed hybrid insert arrangement connectors for size #8, #12, and #16 shielded contacts. Nineteen layouts for High-Speed Coax, Twinax, Quadrax and El Ochito® contact solutions.
  • Supported applications: 10/100/1G/10G BASE-T Ethernet, analog/digital video, 1553 databus and general RF or differential data transmission.
  • El Ochito® contact technology: El Ochito® for 10G Ethernet (El Ochito® white), USB 3.0 (El Ochito® blue), and Multi gigabit datalink (El Ochito® red) applications such as HDMI, SATA and Displayport. Available pigtail and jumper assemblies.
  • SpeedMaster™ 10G Ethernet contact solution featuring industry standard size 22D contacts for fast easy termination and repairability.

General Reference

Contact Arrangements

PCB Footprints

Panel Cutouts and Other Specifications


El Ochito®: The Ultimate High-Speed Contact

"The Little Eight": Eight miniaturized contacts in a standard size #8 shielded module, with dramatic size and weight reduction compared to all other available solutions.

Reference

600-280
El Ochito Installation Kit 600-280

El Ochito® Installation Kit

Shielded Contacts & Tools
Shielded Contacts, Cable Accommodation and Assembly Tools

Shielded Contacts, Cable Accommodation and Assembly Tools

963-037
963-033
24 AWG Category 6A Ethernet Cables 963-037 963-033

24 AWG Category 6A Ethernet Cables

963-003
963-033
26 AWG Category 6A Ethernet Cables 963-003 963-033

26 AWG Category 6A Ethernet Cables

963-118
963-110
SuperSpeed USB 3.0 Cables for El Ochito Blue 963-118 963-110

SuperSpeed USB 3.0 Cables for El Ochito® Blue


Turnkey Factory-Terminated El Ochito Pigtail and Jumper Assemblies

8571-0001
Pre-Wired CAT 6A El Ochito Contacts, Single-Ended 8571-0001

Pre-Wired CAT 6A El Ochito® Contacts, Single-Ended

8571-0002
Pre-Wired CAT 6A El Ochito Contacts, Pin-to-Socket 8571-0002

Pre-Wired CAT 6A El Ochito® Contacts, Pin-to-Socket

8571-0003
8571-0004
Cable Assembly, El Ochito-to-RJ45 8571-0003 8571-0004

Cable Assembly, El Ochito®-to-RJ45

8572-0001
Pre-Wired El Ochito USB 3.0 Contacts, Single-Ended 8572-0001

Pre-Wired El Ochito® USB 3.0 Contacts, Single-Ended

8572-0002
Back-to-Back El Ochito Cable Assembly 8572-0002

Back-to-Back El Ochito® Cable Assembly

8572-0003
El Ochito Cable Assemblies with USB 3 Connectors 8572-0003

El Ochito® Cable Assemblies with USB 3 Connectors

8573-0001
Pre-Wired El Ochito Red Contacts, Single-Ended 8573-0001

Pre-Wired El Ochito® Red Contacts, Single-Ended

8573-0002
Pre-Wired El Ochito Red Contacts, Pin-Socket 8573-0002

Pre-Wired El Ochito® Red Contacts, Pin-Socket

239-203
El Ochito Test Adapters for SuperNine Connectors 239-203

El Ochito® Test Adapters for SuperNine® Connectors

233-217
233-224
Plug and Receptacle Series with Shielded, High-Speed and RF Contacts 233-217 233-224

Plug and Receptacle Series with Shielded, High-Speed and RF Contacts

233-260
QDC Lanyard-Release Plug with Shielded High-Speed Contacts 233-260

QDC Lanyard-Release Plug with Shielded High-Speed Contacts

233-226
QDC Lanyard-Release EMI Plug with Shielded High-Speed Contacts 233-226

QDC Lanyard-Release EMI Plug with Shielded High-Speed Contacts

233-218
PC Tail Receptacle with Shielded High-Speed and RF Contacts 233-218

PC Tail Receptacle with Shielded High-Speed and RF Contacts

233-225
Dual Flange Receptacle with PC Tail High-Speed and RF Contacts 233-225

Dual Flange Receptacle with PC Tail High-Speed and RF Contacts

233-227
Bulkhead Feed-Thru with High-Speed and RF Contacts 233-227

Bulkhead Feed-Thru with High-Speed and RF Contacts

233-228
Sav-Con Connector Saver with High-Speed and RF Contacts 233-228

Sav-Con® Connector Saver with High-Speed and RF Contacts

377HS121
Extender Backshell with Keyed Grommet Seal 377HS121

Extender Backshell with Keyed Grommet Seal for El Ochito® Cables


Space-Grade, High-Speed Circular, Blind-Mate Connectors

Reference

High-Speed Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose, 253-044
253-044
High-Speed Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose
High-Speed Receptacle, Float-Mount Series, Environmental, 253-045
253-045
High-Speed Receptacle, Float-Mount Series, Environmental
High-Speed Plug/Receptacle Series, Adjustable Zero Separation Force, 253-047 and 253-048
253-047 and 253-048
High-Speed Plug/Receptacle Series, Adjustable Zero Separation Force
High-Speed Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose, 253-052
253-052
High-Speed Plug, Fixed Rear Panel-Mount Series, Roll-On / Roll-Off Nose

SpeedMaster™ Contact System

High-Speed Contact Modules and Inserts for use in MIL-DTL-38999 Series III Connectors

SpeedMaster™ 10G is a dedicated contact module and interconnect insert package designed for use in MIL-DTL-38999 Series III type SuperNine™ connectors. SpeedMaster™ meets the unique installation, performance requirements, and use preferences of the aerospace industry. Optimized for high-speed Cat 6A Ethernet, the SpeedMaster™ 10G system offers industry-leading NEXT, return loss and insertion loss performance due to its highly-engineered isolation and separation architecture. Easy to assemble, terminate, install, and repair, the SpeedMaster™ 10G utilizes size #22D contacts, tools, and cable, and meets the broad range of aerospace industry requirements for vibration, temperature cycling, durability, and safe, reliable performance. Applications include defense, military and commercial aircraft electronics, in-flight entertainment, medical equipment, rail electronics systems, and industrial automation/robotics.

Reference

858-100
858-101
SpeedMaster Cat 6A Contacts 858-100 858-101

SpeedMaster™ Cat 6A Contacts

8575-0001
SpeedMaster Cat 6A Contacts, Pre-Wired 8575-0001

SpeedMaster™ Cat 6A Contacts, Pre-Wired

233-219
SpeedMaster Plug and Receptacle Connectors 233-219

SpeedMaster™ Plug and Receptacle Connectors

233-220
Receptacle with SpeedMaster 10G PC Tail Contacts 233-220

Receptacle with SpeedMaster™ 10G PC Tail Contacts

377-119
SpeedMaster Multi-Function Cable-Sealing Backshell Adapter 377-119

SpeedMaster™ Multi-Function Cable-Sealing Backshell Adapter

AI85082
SpeedMaster Assembly Instructions AI85082

SpeedMaster™ Assembly Instructions