SuperSeal™ USB 2.0 and USB 3.0 Connectors

SuperSeal™ USB 2.0 and USB 3.0 Connectors

MIL-DTL-Series 39999 Series III Type

SuperSeal™ is the SuperNine family of ruggedized connectors with for USB 2.0 and high-speed USB 3.0 commercial interfaces. Both versions are IP68 (mated) and IP67 (unmated) rated. This interface datalink solution provides outstanding performance for field applications such as dismounted soldier and other C4ISR missions. SuperSeal™ USB provides military grade connector performance including metal-to-metal grounding, polarization keying, and non-corrosive conductive material and finish options. The USB protocol allows simple plug-and-play connectivity and hot-swappable addition of external peripherals such as digitally-aided close air support technologies without restarting systems.

Reference

SuperSeal™ > Section C

233-340

233-340

SuperSeal™ Coupler with Accessory Threads and USB 2.0 Male-to-Female (Plug) or Female-to-Female Receptacle
233-341

233-341

SuperSeal™ Plug and Receptacle with USB 2.0 Interface and crimp contacts.
233-342

233-342

SuperSeal™ Receptacle with USB 2.0 Female Interface to PC Tail Termination
233-343

233-343

SuperSeal™ Receptacle with USB 2.0 Female Interface to Solder Cup Termination
233-344

233-344

SuperSeal™ Receptacle Adapter with Accessory Threads and Pin or Socket Contacts to USB 2.0 Female Interface
233-345

233-345

SuperSeal™ Connectors with Accessory Threads and USB 2.0 Male (Plug) or Female (Receptacle) Interface to Crimp Removable Contacts
233-370

233-370

SuperSeal™ Feed-thru Receptacle with USB 2.0 Female-to-Female Interface
233-390

233-390

SuperSeal™ USB 2.0 Memory Stick
233-392

233-392

SuperSeal™ USB 3.0 Memory Stick
2330-0015

2330-0015

USB 2.0 Cable assembly
2330-0445

2330-0445

USB 3.0 Cable assembly
2330-0450

2330-0450

USB 3.0 cable assembly with active repeater