Rugged Environmental Series IPT Bayonet Connectors with IP67 Sealing, Robust Shielding, and a Complete Range of Wire, Cable, and Circuit Board Terminations
- USB 2.0 plug and receptacle versions
 - 26482 Type bayonet connectors for mil-aero applications
 - Crimp, solder-cup, PC-tail, and wire termination options
 - Available backshells provide strain-relief and environmental protection
 - Superior sealing — IP67 open face and IP68 mated — for complete system protection against water, sand and dust
 - Highly durable USB design, including enhanced operating temperature, increased life-cycle, and rugged vibration and shock performance
 
Reference
![]()  | 
IPT340Coupler with Accessory Threads and USB Male-to-Female (Plug) or Female-to-Female (Receptacle) | 
![]()  | 
IPT342Receptacle with USB Female Interface to PC Tail Termination | 
![]()  | 
IPT343Receptacle with USB Female Interface to Solder Cup Termination | 
![]()  | 
IPT345Connectors with USB Male (Plug) or Female (Receptacle) Interface to Crimp Removable Contacts | 
![]()  | 
IPT370Feedthrough Receptacle with USB Female-to-Female Interface | 
![]()  | 
IPT340HConnector and Backshell
  |