Rugged Environmental Series IPT Bayonet Connectors with IP67 Sealing, Robust Shielding, and a Complete Range of Wire, Cable, and Circuit Board Terminations
- USB 2.0 plug and receptacle versions
- 26482 Type bayonet connectors for mil-aero applications
- Crimp, solder-cup, PC-tail, and wire termination options
- Available backshells provide strain-relief and environmental protection
- Superior sealing — IP67 open face and IP68 mated — for complete system protection against water, sand and dust
- Highly durable USB design, including enhanced operating temperature, increased life-cycle, and rugged vibration and shock performance
Reference
SuperSeal™ > IPT USB Connectors
 |
Coupler with Accessory Threads and USB Male-to-Female (Plug) or Female-to-Female (Receptacle) |
 |
Receptacle with USB Female Interface to PC Tail Termination |
 |
Receptacle with USB Female Interface to Solder Cup Termination |
 |
Connectors with USB Male (Plug) or Female (Receptacle) Interface to Crimp Removable Contacts |
 |
Feedthrough Receptacle with USB Female-to-Female Interface |
 |
Connector and Backshell
- with Banding Porch and Shrink Boot Groove
- with Pigtail
- with Internal Metric Thread Backshell
- with Cable Gland, with or without Pigtails
|