The Harsh Environment, Light Weight, Small Form Factor Field Ethernet Connector Ideally Suited for Land Forces Communications and Data Networking Applications
Field ready ruggedized SuperSeal™ Mighty Mouse connectors with USB 2.0 inserts are available for Series 801 with double start ACME thread, Series 804 push/pull connectors, and Series 805 with triple-start ACME thread. All three Series meet IP67 requirements in the open-face condition and are in-line shielded. Mounting styles include In-line, front or rear panel mount square flange with or without clinch nuts, jam-nut and plug connectors. Connectors are offered with RJ45 CAT 5e interfaces and support current ethernet protocols. RJ45 offers separate orientation options in addition to standard Mighty Mouse® keyway position offerings to provide greater control and convenience over the connector engagement. Connectors are available with size #23 crimp contacts, solder cup termination, PC tail termination, pin/socket contacts or Quadrax contact to standard RJ45 interface. Rear accessory options include accessory thread, integrated shrink boot adapter or integrated banding platform.
Reference
SuperSeal™ > Series 801, 804 and 805 Mighty Mouse RJ45
Double-Start Threaded Mighty Mouse Shell
Series 801
|
Double-Start Coupler with RJ45 Jack-to-Jack (Receptacle) or Plug-to-Jack (Plug)
|
|
Double-Start Connector with RJ45 Plug (Plug) or Jack (Receptacle) to Crimp Removable Contacts
|
|
Double-Start Receptacle with RJ45 Jack to PC Tail or Solder Cup Termination
|
|
Double-Start Receptacle Adapter with Pin/Socket Contacts to RJ45 Jack
|
|
Double-Start Receptacle Adapter with Quadrax Contacts to RJ45 Jack
|
Push / Pull Mighty Mouse Shell
Series 804
|
Push/Pull Coupler with RJ45 Jack-to-Jack (Receptacle) or Plug-to-Jack (Plug)
|
|
Push/Pull RJ45 Plug (Plug) or Jack (Receptacle) to Crimp Removable Contacts
|
|
Push/Pull Receptacle with RJ45 Jack-to-PC Tail or Solder Cup Termination
|
|
Push/Pull Receptacle Adapter with Quadrax Contacts to RJ45 Jack
|
Triple-Start Threaded Mighty Mouse Shell
Series 805
|
Triple-Start Coupler with RJ45 Jack-to-Jack (Receptacle) or Plug-to-Jack (Plug)
|
|
Triple-Start Connector with RJ45 Plug (Plug) or Jack (Receptacle) to Crimp Removable Contacts
|
|
Triple-Start Receptacle with RJ45 Jack to PC Tail Termination
|
|
Triple-Start Receptacle with RJ45 Jack to Solder Cup Termination
|