Technical Information / Test Reports

Contact

Signal Integrity Test Reports: Contacts
Test Report Number Product Report Type Glenair Part Name & Number Date
GT-17-07 SpeedMaster Qualification - D38999 Qualification Test Report Glenair SpeedMaster, 10G Connector, Mil-Dtl-38999, Series III Type (233-219) 20 January 2017
GT-17-13 SpeedMaster Cat 6a Compliance 10G BASE-T/Cat 6a Compliance Testing Glenair SpeedMaster Contacts and 24AWG Aerospace Grade SF/UTP CAT 6a Cable 19 January 2017
GT-14-12 El Ochito 1G Ethernet Contacts Qualification Test Report 858-003 & 858-004 31 January 2014
GT-14-14 El Ochito 10G Ethernet Contacts Qualification Test Report 858-003 & 858-004 03 February 2014
GT-15-40 El Ochito - Size 8 Multi-Pair Contact for Differential Applications High Speed Characterization Report 858-008 PCB Mount Socket; and 858-003 Cable Mount Pin 16 March 2015
GT-15-121 Glenair Ochito Contacts and 26 AWG Aerospace Grade S/FTP CAT 6a Cable 10G BASE - T/Cat 6a Compliance Testing Glenair Ochito Contacts and 26AWG Aerospace Grade S/FTP CAT 6a Cable 08 October 2015
GT-17-265 Glenair Ochito "Blue" Signal Integrity Characterization Report High Speed Characterization Report 858-029-02
858-028-02
27 December 2017
GT-17-160 Ultra-Twinax - Size 12 Differential Twinax Contact and Cable Assemblies Signal Integrity Characterization Report 853-020-01 PC Tail Socket; and 853-016-01 Cable Mount Plug 09 August 2017
Signal Integrity Test Reports: Connectors
Test Report Number Product Report Type Glenair Part Name & Number Date
GT-14-18 High Density Mighty Mouse / Series 811 High Speed Characterization Report for Differential Data Applications 801-038-07M6-7SA High Speed PC Tail Connector; and 801-036-16M6-7PA High Speed Cable Mount Connector 05 March 2014
GT-14-19 Micro-D High Speed Characterization Report for Differential Data Applications GMR7580-9S1BXX PCB Mount; and MWDM2L-9P-XXX-XX Cable Mount 10 April 2014
GT-14-59 High Density Mighty Mouse / Series 811 High Speed Characterization Report for Differential Data Applications 811-005-07 PCB Mount Receptacle; and 811-001-06 Cable Mount Plug 23 July 2014
GT-15-56 SuperFly / Series 88 - Ultraminiature Circular Connector High Speed Characterization Report 880-032RB PCB Mount Receptacle; and 880-001PA Cable Mount Plug 09 June 2015
GT-16-95 Dual-Row Nano – Vertical SMT High Speed Characterization Report For Differential Data Applications 16 June 2016
GT-16-97 Dual-Row Nano – Vertical Thru-Hole High Speed Characterization Report For Differential Data Applications 5 December 2016
GT-17-131 High Speed Stacker High Speed Characterization Report for Differential Applications GSTBL-120-.270-G1 Top Mounted Connector
GSTB-120-.095-G1 Bottom Mounted Connector
10 July 2017
GT-17-221 Stacker Qualification Test Report 27 October 17
Wire Protection
Test Report Number Product Report Type Glenair Part Name & Number Date
GT-14-40 TurboFlex™ Wire Evaluation Test Report Glenair Drawing Numbers: 961-001, 961-002, 961-003, 961-004 22 May 2014
GT-15-173 Flex Testing of TurboFlex Wires to AS4373 Method 704 Flex Testing of Two Wire Specifications 961-004-T-C-2 & 961-003-N-C-0 05 November 2015
GT-17-181 Wet Arc Propagation and Wet Short Circuit Testing of TurboFlex™ to AS4373 Method 509 and EN3475 Method 605 Final Test Report of Two (2) Wire Specification TurboFlex™ Power Distribution Cables 18 August 2017
GT-16-153 Autoshrink Immersion Insulation Resistance Testing Qualification Test Report TurboFlex Cable, Duralectric Jacket, Autoshrink 07 September 2016
GT-16-190 Viton Jacketed Cables Repaired with Glenair Autoshrink Investigative Test Report Cable, Viton Jacket, Autoshrink, Glenair Duralectric Adhesive 20 October 2016
ArmorLite™ Test Reports
EMI/RFI Tubular Expandable Braided Shielding for EMC Applications
Number Test Date
ARM-100 Salt Spray 10 March 2011
ARM-101 Vertical Flammability 11 November 2010
ARM-103 Nickel Braided Stainless Steel (103-051-024) Accelerated Aging Test Report 09 June 2010
ARM-105 Tensile Pull Strength 10 March 2011
ARM-106 Fluid Immersion 19 January 2011
ARM-109 Specific Gravity 28 December 2011
ARM-110 Lightning Current 2 December 2011
ARM-110-1 Braid Resistivity Pre and Post 28 December 2011
ARM-112 Flex 24 May 2011
Band-Master ATS® Testing
Number Document Date
GT-14-75 Glenair Advanced Band Termination System Slim Standard Band Testing 24 October 2014
GT-14-74 Glenair Advanced Band Termination System Nano Band Testing 17 September 2014
GT-14-33 Glenair Band-Master ATS Micro Tool Endurance Test 23 April 2014
Underwater Connectors Qualification Testing: SeaKing™ and SuperG55
Document Product Date
Qualification Test Plan (QTP-523) SeaKing™ 700 Series Sub-Sea Connectors 17 October 2016
Test Report No. 37-0816 Qualification Testing of Glenair Super G55 Subsea Connector Series to QTP G55 15 September 2016
Composite Connectors and Assemblies: Thread Locking Compounds and Cleaning Solutions
Advisory
Glenair Recommendations Regarding Thread Locking Compounds and Cleaning Solutions used with Composite Assemblies

Note: Glenair does not recommend the use of locking compounds of any kind on composite threads to maintain torque. Proper tightening using approved Glenair tools is the best method of insuring torque retention for the life of the product. [ Advisory ]