Plug and Receptacle Holders and Torque Wrenches


Connector Accessory Recommended Torque Reference Guide

Connector Accessory Recommended Torque Reference Guide

  • Connector Accessory Assembly Torque
  • Secondary Adapter Torque
  • Clamp Torque
  • Screw Torque
Torque Wrench, 600-076 and 600-077

600-076, 600-077, 600G004, 600G007
Tools for Connector/Backshell Assembly
Torque Wrenches

  • 600-076
    Hand-Held High Torque Wrench with Analog Readout
    Torque wrench features a dual sided 3/8” drive head for hand or bench mount use. Features a lighted electric signal and is adjustable to desired torque level from 20 to 360 inch pounds. Requires two Panasonic SR44W or equivalent batteries.
  • 600-077
    Bench-Mount Torque Wrench with Analog Readout
    Torque wrench features a 3/8” drive head and analog readout. Lighted electric signal indicator and is adjustable to desired torque level from 20 to 360 inch pounds. Requires two Panasonic SR44W or equivalent batteries.
  • 600G004 [obsolete]
    Hand-Held Torque Wrench with Analog Readout
  • 600G007 [obsolete]
    Bench-Mount Torque Wrench with Analog Readout
600G004 and 600G007 Obsoleted: Letter of Obsolescence
Bench Stand, 600-162B and 600-162BV

600-162B and 600-162BV
Bench Stand

  • 600-162B
    Digital Torque Wrench Bench Stand

    Material: steel, powder coat
    Weight: 3 lbs
    Supplied with mounting hardware
    Tools required: T15 Torx® bit, 3/32" hex key
  • 600-162BV
    Digital Torque Wrench Vertical Bench Stand

    Material: steel, powder coat
    Weight: 3 lbs
    Supplied with mounting hardware
    Tools required: T15 Torx® bit, 3/32" hex key
Jam Nut Spanner and Connector Holding Tools

Jam Nut Spanner and Connector Holding Tools

Series 80 Mighty Mouse

  • Spanner Tool for Tightening Series 80 Jam Nuts
  • Connector Holding Tool for Tightening Backshells and Accessories

Plug and Receptacle Holders

600B005
Plug and Receptacle Holder 600B005

Plug and Receptacle Holder

600C005
Plug and Receptacle Holder 600C005

Plug and Receptacle Holder

600D005
Plug and Receptacle Holder 600D005

Plug and Receptacle Holder

600E005
Plug and Receptacle Holder 600E005

Plug and Receptacle Holder

600F005
Plug and Receptacle Holder 600F005

Plug and Receptacle Holder

600FF005
Plug and Receptacle Holder 600FF005

Plug and Receptacle Holder

600G005
Plug and Receptacle Holder 600G005

Plug and Receptacle Holder

600H005
Plug and Receptacle 600H005

Plug and Receptacle

600HH005
Plug and Receptacle Holder 600HH005

Plug and Receptacle Holder

600J005
Plug and Receptacle Holder 600J005

Plug and Receptacle Holder

600L005
Plug and Receptacle Holder 600L005

Plug and Receptacle Holder

600LL005
Plug and Receptacle Holder 600LL005

Plug and Receptacle Holder

600U005
Plug and Receptacle Holder 600U005

Plug and Receptacle Holder

600W005
Plug and Receptacle Holder 600W005

Plug and Receptacle Holder

600WW005
Plug and Receptacle Holder 600WW005

Plug and Receptacle Holder

600-129
Torque Tool Hex Foot for Composite Coupling Nuts 600-129

Torque Tool Hex Foot

Connector Wrenches

TG37
Connector Wrench TG37

Connector Wrench

TG38
Connector Wrench TG38

Connector Wrench

TG39
Connector Wrench TG39

Connector Wrench

TG47
Connector Wrench TG47

Connector Wrench

TG48
Connector Wrench TG48

Connector Wrench

TG52
Connector Wrench TG52

Connector Wrench

TG60
Connector Wrench TG60

Connector Wrench

TG61
Connector Wrench TG61

Connector Wrench

TG83
Wrench for SJT Connectors TG83

Wrench for SJT Connectors

TG90
Connector Wrench TG90

Connector Wrench