AquaMouse™

AquaMouse™ Small Form-Factor 3500 PSI Underwater Connectors

Small Form-Factor 3500 PSI Underwater Connectors

Series 802

Originally developed for petroleum pipeline inspection equipment, Series 802 connectors are available in ten sizes from 1 to 130 contacts and equipped with Viton® O-rings to withstand exposure to corrosive chemicals and high temperature environments. These connectors feature high density crimp Mighty Mouse inserts, 316 stainless steel or marine bronze shells and a piston O-ring for hydrostatic sealing. Series 802 insulated wire, panel mount receptacles can be ordered as square flange, in-line or jam-nut versions. Choose integral shield termination platform or accessory thread for use with a variety of strain relief options. Crimp style gold–plated crimp contacts accept #12–30 wire. Connectors are backfilled with epoxy potting compound. Hermetic glass–sealed connectors come with solder cup contacts (non-removable) or PC tails. 100% tested to meet 1 x 10-7 cc/sec helium leakage. Open face pressure rating of 1000 PSI, 3500 PSI in the mated condition.

Reference

Product Datasheet


802-008
802-009
AquaMouse Subsea Connector, In-Line Cable Plug, 802-008 and 802-009 (CCP)

In-Line Cable Plug (CCP)

802-010
802-011
AquaMouse Submersible Rear Panel Mount, Jam Nut Receptacle, Flange Connector Receptacle, Cable Connector Receptacle, 802-010 and 802-011

AquaMouse Submersible Rear Panel Mount, Jam Nut Receptacle, Flange Connector Receptacle, Cable Connector Receptacle

802-012
802-030
AquaMouse Submersible Solder Cup or PC Tail Receptacle, 802-012 or 802-030

AquaMouse Submersible Solder Cup or PC Tail Receptacle

802-013
AquaMouse Submersible Hermetic PC Tail or Solder Cup Receptacles, 802-013

AquaMouse Submersible Hermetic PC Tail or Solder Cup Receptacles

802-050
AquaMouse Submersible Hermetic Receptacle Jam Nut, Bulkhead Feed-Thru, 802-050

AquaMouse Submersible Hermetic Receptacle Jam Nut, Bulkhead Feed-Thru

Harsh Environment Shielded Cordsets
AquaMouse Overmolded, Series 802
AquaMouse Overmolded, Harsh Environment Shielded Cordsets, Series 802

Harsh Environment Shielded Cordsets
AquaMouse Overmolded, Series 802

Series 802 AquaMouse Replacement Flange Gaskets, O-Rings, and Piston Rings
Series 802 AquaMouse Replacement Flange Gaskets, O-Rings, and Piston Rings

Series 802 AquaMouse Replacement Flange Gaskets, O-Rings, and Piston Rings

660-088
660-087
AquaMouse Protective Cover, IP68, 660-088 and 660-087

AquaMouse Protective Cover, IP68

667-241
667-242
AquaMouse Protective Covers, 3500 PSI, 667-241 and 667-242

AquaMouse Protective Covers, 3500 PSI