Deep Underwater Subsea, High-Pressure 10K PSI / 700 Bar / 7000m Connectors

Next-generation high-speed, signal, and power connectors for missioncritical applications – from submarines and ROVs to seafloor oil and gas production platforms

Deep Water SubSea, High-Pressure 10K PSI / 700 Bar / 7000m Connectors

Reference

Test Report No. 37-0816

Qualification Test Plan 523

On this page...

Underwater / Subsea Connectors > Deep Water


SeaKing™ High-Pressure Subsea Connectors, Cables, and PBOF Assemblies

Reference

Product Datasheet

700-001

700-001

Cable connector plug (CCP)
700-006

700-006

Flange connector receptacle (FCR)
700-007

700-007

Bulkhead connector receptacle (BCR)
PBOF Assembly System Fittings and Accessories

PBOF Assembly System Fittings and Accessories

  • PBOF Fitting: 45° with Fill Port and Swivel
  • PBOF Fitting: 90° with Fill Port and Swivel
  • PBOF Tubing: Flexible Elastomer
Overmolded and Repairable Cable Capabilities, Tools and Accessories

Overmolded and Repairable Cable Capabilities, Tools and Accessories


SuperG55™ High-Pressure, Dry-Mate Subsea Connectors

Reference

Product Datasheet

G55 01

G55 01

Straight Overmolded Cable Plug (CCP)
G55 06

G55 06

Flange Connector Receptacle (FCR)
G55 06IF

G55 06IF

Indexable Flange Connector Receptacle (IFCR)
G55 07

G55 07

Bulkhead Connector Receptacle (BCR)
G55 07 -EL

G55 07 -EL

Bulkhead Connector Receptacle with Earth Lead/Ground Pin (BCR-EL)
G55 A1 and G55 OFA1

G55 A1 and G55 OFA1

Attachable, G55 A1 Cable Connector Plug (CCP-AT) and G55 OFA1 Cable Connector Plug, Oil Filled (CCP-OF)
G55 OF1

G55 OF1

Oil Filled Straight Cable Connector Plug with Clamped Hose (CCP-OF)
G55 R1

G55 R1

Right Angle Cable Connector Plug
G55-D1

G55-D1

Receptacle Cover

Marine Molded Underwater Interconnect Assemblies

Reference

Cable Assemblies and Bulkhead Connectors

Cable Assemblies and Bulkhead Connectors

  • Male Cable Assemblies
  • Female Cable Assemblies
  • Male Bulkhead Connectors
Accessories

Accessories

  • Locking Sleeves
  • O-Rings