High-Temperature High-Pressure (HTHP) Hermetic Feed-Thrus and Penetrators

High-Temperature High-Pressure (HTHP) Hermetic Feed-Thrus and Penetrators

For Rugged Oil & Gas Industry Applications

Glass sealed penetrators and feedthroughs provide sealed electrical interconnect solutions for downhole applications such as Logging While Drilling (LWD), and Measurement While Drilling (MWD). In these environments, conditions can reach temperatures approaching 300°C, subjecting electronic systems and signal interconnects to elevated shock and vibration and exposure to downhole drilling fluids.

Reference


Glass Sealed Penetrator Feed-Thru with Solder Cup to Solder Cup Terminations, 707-0015

707-0015
Glass Sealed Penetrator Feed-Thru with Solder Cup to Solder Cup Terminations

  • Hermetic
Glass Sealed Penetrator Feed-Thru with PC Tail or Solder Cup Termination, 707-0030

707-0030
Glass Sealed Penetrator Feed-Thru with PC Tail or Solder Cup Termination

  • Hermetic
4 Pin, High-Pressure Hermetic Penetrator, 2570-1383

2570-1383
4 Pin, High-Pressure Hermetic Penetrator

  • Hermetic
  • 25,000 PSI Rated
4 Pin, Low Pressure Hermetic Penetrator, 2570-2473

2570-2473
4 Pin, Low Pressure Hermetic Penetrator

  • Hermetic
  • 5,000 PSI Rated
Single-Pin Penetrator, Glass-Sealed Feedthrough, 2570-1290

2570-1290
Single-Pin Penetrator, Glass-Sealed Feedthrough

  • Hermetic
Single Pin Penetrator, Glass-Sealed Feedthrough, 2570-1364

2570-1364
Single-Pin Penetrator, Glass-Sealed Feedthrough

  • Hermetic