Micro Miniature High Pressure Connectors and Cables for In-Line Pipeline Inspection (ILI) Applications
Series 707
The Series 707 Micro-PSI is a micro miniature10K PSI high-pressure, high-temperature interconnect designed specifically for pipeline inspection applications in Magnetic Flux Leakage and ultrasonic pipeline inspection PIGs. The Micro-PSI insert arrangements feature high-density micro TwistPin layouts for sensor applications and high-speed Gigabit Ethernet, and a Coax contact layout for 3 GHz performance. Micro-PSI connectors are supplied as discrete plugs, or overmolded plug cordsets with rugged Viton or Polyurethane jacketing. Bulkhead and flange mount receptacles are 10K PSI open-face pressure sealed, and incorporate fused vitreous glass inserts for <1x10-7 scc He/sec hermetic performance. Serviceable O-rings on plugs and face O-rings on receptacles provide high-reliability sealing.
- 10,000 PSI pressure rated
- 3 GHz Coax
- Less than 1 x 10-7 scc He/sec @ 1 ATM pressure differential
- Special-purpose high density (.056" contact spacing) intelligent inspection (PIG) connector series
- 2 Amp high-speed Gigabit Ethernet-ready
- -20° to +150°C temperature range
- High-density, small form-factor