High-Density, Dry-Mate 5000 PSI Subsea Connectors for Lighter-Duty ROV Applications
Series 701 SeaKing™ Junior connectors are the perfect choice for harsh-environment oil & gas industry equipment. Equipped with single piston seal nitrile O-rings, these 5000 PSI pressure-rated (mated condition) connectors feature high-density crimp-contact or solder cup inserts and are significantly smaller than the larger form-factor Series 700 SeaKing™. Gold-plated crimp contacts accept #12–30 gage wire. SeaKing™ Junior connectors are backfilled with epoxy potting compound for easy incorporation into overmolded cables.
701-040
PEEK Bulkhead Connector Receptacle (BCR)
Glass-filled composite, superior corrosion resistance
7071-0067
Point-to-Point Plug-to-Plug Overmolded Cable
Polyurethane overmolded, straight or right-angle ends
7071-0068
Single-Ended Receptacle Assembly (FCR or BCR)
Variable cable length, environmental back-end potting