SeaKing™ 700 PEEK Glass-Filled Composite Subsea Connectors

SeaKing™ 700 PEEK Glass-Filled Composite Subsea Connectors

Glass-Filled Composite Subsea Connectors

SeaKing™ 700 PEEK connectors deliver the same 10K PSI / 700 Bar / 7000m high-pressure performance as stainless steel in a non-metallic, glass-filled composite shell. Discrete connectors, overmolded cables, and PBOF assemblies are available.

  • Superior corrosion resistance, durability, and immunity from cathodic delamination
  • Lighter weight with lower deployment costs
  • Zero magnetic signature
  • Galvanically compatible with all metal materials

SeaKing™ 700 PEEK Connectors

SeaKing™ 700 PEEK Connectors

Non-Metallic Glass-Filled PEEK 10K PSI High-Pressure Connectors, Cables, and PBOF Assemblies

  • eBook
  • PDF (Single pages, print friendly)
700-201
700-201 SeaKing™ PEEK Cable Connector Plug (CCP)

Cable Connector Plug (CCP)
Glass-reinforced PEEK shell

700-206
700-206 SeaKing™ PEEK Flange Connector Receptacle (FCR)

Flange Connector Receptacle (FCR)
GTMS insert

700-226
700-226 SeaKing™ PEEK Flange Connector Receptacle (FCR)

Flange Connector Receptacle (FCR)
GRE insert

700-207
700-207 SeaKing™ PEEK Bulkhead Connector Receptacle (BCR)

Bulkhead Connector Receptacle (BCR)
GTMS insert

700-227
700-227 SeaKing™ PEEK Bulkhead Connector Receptacle (BCR)

Bulkhead Connector Receptacle (BCR)
GRE insert

700-225
700-225 SeaKing™ PEEK Cable Connector Receptacle (CCR)

Cable Connector Receptacle (CCR)

SeaKing™ 700 PEEK Pressure Caps

709-159
SeaKing™ 700 Reverse Gender PEEK Pressure Cap for SeaKing Plug 709-159

Reverse Gender PEEK Pressure Cap for SeaKing Plug

709-162
SeaKing™ 700 PEEK Pressure Cap for SeaKing Plug 709-162

PEEK Pressure Cap for SeaKing Plug

709-177
SeaKing™ 700 PEEK Pressure Cap for SeaKing Receptacle 709-177

PEEK Pressure Cap for SeaKing Receptacle

709-210
SeaKing™ 700 PEEK Pressure Cap for SeaKing Receptacle 709-210

PEEK Pressure Cap for SeaKing Receptacle