VersaLink™ Bridge Board Level Connectors

VersaLink™ Bridge Board Level Connectors

Bypass High-Loss Board Traces with a Low Insertion-Loss and Low Signal-Latency Point-to-Point Twinax Jumper

The Glenair VersaLink Bridge is a high-density, micro-form factor twinax connector / jumper assembly used to bridge the gap between point A and point B on the board with better signal integrity than native board traces. VersaLink Bridge is equally capable at reducing insertion loss and signal latency for data traffic between an ASIC or FPGA and the I/O.

General Reference


Cable Assembly

GHS4-853-0001
VersaLink Bridge Cable Assembly GHS4-853-0001

VersaLink Bridge Cable Assembly

Quick Disconnect

853-051
Quick Disconnect, Socket Plug 853-051

Quick Disconnect, Socket Plug

853-052
Quick Disconnect, Straight Board, Pin Jack 853-052

Quick Disconnect, Straight Board, Pin Jack

853-054
Quick Disconnect, Right Angle, Pin Board Level Jack 853-054

Quick Disconnect, Right Angle, Pin Board Level Jack

Bayonet

853-064
Bayonet, Socket Plug 853-064

Bayonet, Socket Plug

853-065
Bayonet, Straight PCB Mount, Pin Contact Jack 853-065

Bayonet, Straight PCB Mount, Pin Contact Jack

853-067
Bayonet, Right Angle PCB Mount, Pin Contact Jack 853-067

Bayonet, Right Angle PCB Mount, Pin Contact Jack

SpeedLine Cables optimized for VersaLink

963-069-26
SpeedLine 100 Ohm High-Speed Protocol Cable, 26 AWG Parallel Pair, 963-069-26

SpeedLine 100 Ohm High-Speed Protocol Cable
26 AWG - Parallel Pair

963-068-26
SpeedLine 100 Ohm High-Speed Protocol Cable, 26 AWG Twisted Pair, 963-068-26

SpeedLine 100 Ohm High-Speed Protocol Cable
26 AWG - Twisted Pair