Micro-D VersaLink™ Connectors

Micro-D VersaLink™ Connectors

Ultra miniature Micro-D connectors with High-Speed VersaLink contacts offer the industry’s highest speed and density compared to conventional mil-spec style twinax solutions. Hybrid arrangements with VersaLink contact modules and standard Micro-D contacts available for signal and power applications. Series is inter-mountable with standard Micro-D panel cutout dimensions.

Reference

GHS4-M-1001

GVLM-1000


Space-Grade Outgassing Modification Codes

Space-Grade Outgassing Modification Codes

High-Speed VersaLink connector is a high density, lightweight, high performance connector ideal for space flight applications. These connectors are available with NASA-grade screening and vacuum bakeout for high reliability space programs.

Wired Micro-D Connector with VersaLink Contacts, GHS4-M

GHS4-M
Wired Micro-D Connector with VersaLink Contacts

  • GHS4-M
    Wired VersaLink Micro-D
Straight PCB Connector, GVLM-BS

GVLM-BS
Straight PCB Connector

  • GVLM-1000
    GVLM-BS, Straight PCB Connector Footprints, VersaLink PCB Layout
Right-Angle PCB Connectors, GVLM-BR

GVLM-BR
Right-Angle PCB Connectors

  • GVLM-1001
    GVLM-BR PCB VersaLink Right-Angle Connector PCB Footprints
Pre-Wired Rear Panel Mount Connector, GHS4-RPM

GHS4-RPM
Pre-Wired Rear Panel Mount Connector

  • GHS4-RPM
    Pre-Wired VersaLink Micro-D
Rear Panel Mount, Straight PCB Connectors, GVLRPM-BS

GVLRPM-BS
Rear Panel Mount, Straight PCB Connectors

  • GVLM-1000
    GVLRPM-BS, Rear Panel Mount, Straight PCB Connector Footprints
Rear Panel Mount, Right Angle PCB Connectors, GVLRPM-BR

GVLRPM-BR
Rear Panel Mount, Right Angle PCB Connectors

  • GVLM-1002
    GVLRPM-BR, Rear Panel Mount, Right Angle PCB Connector Footprints
Pre-Wired, Double or Single Ended Ground-Isolated Connector, GHS4-MS

GHS4-MS
Pre-Wired, Double or Single Ended Ground-Isolated Connector

  • GHS4-MS
    Ground Isolated Micro-D
Board Mount Straight, Ground Isolated Connectors, GVLMS-BS

GVLMS-BS
Board Mount Straight, Ground Isolated Connectors

  • GVLM-1004
    GVLMS-BS, Board Mount Straight, Ground-Isolated Connector PCB Footprints
Code-Red Light Weight Hermetic Bulkhead Feedthru, GVLM-1007

GVLM-1007
Code-Red Light Weight Hermetic Bulkhead Feedthru

  • GVLM-1007
    VersaLink Micro-D Hermetic Bulkhead Feedthru
Sav-Con for Common-Ground Design Layouts, GVLM-USP1

GVLM-USP1
Sav-Con for Common-Ground Design Layouts

  • GVLM2L
    VersaLink Micro-D, Nickel Plating, LCP Insulato
Shorting Plug for Common-Ground Design Layouts, GVLM-SP

GVLM-SP
Shorting Plug for Common-Ground Design Layouts

  • GVLM
    VersaLink Micro-D
Micro-D Protective Covers for Common-Ground Design Layouts, 500-154

500-154
Micro-D Protective Covers for Common-Ground Design Layouts

  • 500-154
    Dust Covers for Glenair High-Speed Micro-D Plug or Receptacle
VersaLink Jackpost Kits, 179-266 • 179-269 • 179-295

179-266 179-269 179-295
VersaLink Jackpost Kits

  • 179-266
    Versalink Rear Panel Mount Blind Hole Jackpost Kit
  • 179-269
    Versalink Rear Panel Mount Jackpost Kit
  • 179-295
    Versalink Jackpost Kit