Integrated Shielding, Grounding, plus Band-Master® Braid Termination Solutions

Integrated Shielding, Grounding, plus Band-Master® Braid Termination Solutions

Swing-Arm® 3-in-1 Backshells with Integrated Shield SocksBraided Ground StrapsPiggyback BootsBand-Master ATS®Heat Shrink Termination Sleeves

Braided Ground Straps for electrostatic discharge, lightning strike and power equipment grounding

Series 107

A single lightning strike can hit an aircraft with as much as 1,000,000 volts. Static electricity can charge an aircraft, particularly in cold and wet air, with enough electrical potential to result in a discharge that can ignite ground fueling equipment or fry avionics gear. Power generation systems (engines, alternators, starters, etc.) can also produce transient electrical current that can damage adjacent electronic systems.

Damage from these events is minimized and managed in aircraft, Navy ships, mass transit systems and elsewhere through the use of electrical bonding. Flexible bonding straps are attached between equipment and airframes as well as between structural elements and flight control surfaces to conduct destructive electrical surges to ground or to bus bar components capable of absorbing significant amounts of transient voltage

Glenair has designed and supplies a broad range of braided ground strap technologies to both commercial and military aerospace customers, as well as US Navy and a broad range of mass transit applications. Our ground strap technologies are exactingly designed with appropriate conductive and dissipative materials for each application.

Reference

Product Datasheet

107-098

107-098

Series 107 • Single and dual layer • soldered lugs
ArmorLite™ ESD Grounding Straps
107-080

107-080

Single and dual layer • Configurable heavy-duty solder-free crimp lugs
ArmorLite™ ESD Grounding Straps
107-133

107-133

Five available materials • configurable soldered lugs
Series 107 Ground Straps
107-197

107-197

Five available materials • configurable heavy-duty solder-free crimp lugs
Series 107 Ground Straps
107-159

107-159

Special 3-layer configuration • configurable heavy-duty solder-free crimp lugs
Series 107 Ground Straps
M24749

M24749

QPL MIL-DTL-24749 Rev. C Type IV Ground Straps
Mil-Qualified for Shipboard Applications
319-180

Swing-Arm® 3-in-1 backshells with integrated shield socks 319-180

Swing-Arm 3-in-1 lightweight composite backshell with integrated EMI/RFI shield sock
Standard Entry
319-181

319-181

Swing-Arm 3-in-1 lightweight composite backshell with integrated EMI/RFI shield sock
Wide mouth for larger diameter cables
319-155

319-155

Lightweight composite shrink boot adapter with integrated EMI/RFI shield sock
319-183

Piggyback boots 319-183

Lightweight composite environmental piggyback shrink boot adapter with integrated EMI/RFI shield sock
Band-Master™ ATS Manual Tool Selection

Band-Master ATS™ Advanced Termination System
Band-Master™ ATS Manual Tool Selection

EMI/RFI Shield Termination System
The advanced termination system for interconnect cable shielding
Utilizing ArmorLite™ pull-over braid

Utilizing ArmorLite™ pull-over braid

Harness Breakout Shield Termination
GAP-045
Shield Termination Assembly Procedure

Shield Termination Assembly Procedure

077-030

Heat Shrink Termination sleeves 077-030

Pre-installed braid pre-tinned on both ends