Series 48
Series 48 Nut Plates are used to mount square flange connectors to panels and bulkheads. Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Available in three styles: 1/4 perimeter, 3/4 perimeter and full perimeter. The popular "C" shaped 3/4 perimeter plate can be slipped over the wire bundle just before installation. Two finishes are available: chem film (chromate conversion coating) or epoxy primer. Passivated stainless steel clinch nuts, T6061 aluminum alloy plate.
Reference
Series 48 Nut Plates for Mil Spec Circular Connectors
- Composite
![]() |
481-001
|
![]() |
481-002
|
![]() |
481-003
|
![]() |
481-004
|
Series 48 Nut Plates for Mil Spec Circular Connectors
- 6061 Aluminum Alloy Plate
![]() |
Nut Plates for MIL-DTL-38999 Series I, III, and IV ConnectorsM85049 nut plates fit MIL-DTL-38999 Series I, III, and IV connector receptacles with square flanges. Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Two finishes are available: chem film or epoxy primer. Passivated stainless steel clinch nuts, 6061 aluminum alloy plate. |
![]() |
Nut Plates for M26482, M83723 Series III, M26500, M38999 Series IINut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Two finishes are available: chem film (chromate conversion coating) or epoxy primer. Passivated stainless steel clinch nuts, 6061 aluminum alloy plate. |
![]() |
Nut Plates for AS81703 Series 3 ConnectorsM85049 nut plates fit AS81703 Series 3 connector receptacles with square flanges. Nut plates eliminate loose lockwashers and nuts for faster installation time and prevention of dropped hardware in hard-to-reach areas. Available in three styles: 1/4 perimeter, 3/4 perimeter and full perimeter. The popular "C" shaped 3/4 plates can be slipped over the wire bundle just before installation. Two finishes are available: chem film (chromate conversion coating) or epoxy primer. Passivated stainless steel clinch nuts, 6061 aluminum alloy plate. |
![]() |
Nut Plates for MS3472, MIL-DTL-28840 and MIL-PRF-28876 Connectors
|
![]() |
480-003
|
![]() |
480-006
|
![]() |
809-199, 809-303
|