Series 93
Series 93 gaskets provide environmental protection to panel-mounted circular connectors with square mounting flanges. Conductive rubber versions provide additional EMI protection.
Reference
Flange Gaskets on this page for...
- MIL-DTL-38999, MIL-DTL-83723, MIL-DTL-26500, and AS81703
- AS50151 and MIL-DTL-22992 Class C, J, R
- Series 80 Mighty Mouse Connectors
- Series 803 Mighty Mouse and Series 806 Mil-Aero Connectors
- Series 970, MIL-DTL-28840 and MIL-PRF-28876
Series 93 Gaskets for MIL-DTL-38999, MIL-DTL-83723, MIL-DTL-26500, and AS81703
![]() |
930-001 Flange Gasket930-001 flange gaskets fit MIL-DTL-38999, MIL-DTL-83723, MIL-DTL-26500 and AS81703 square flange connectors. Available in a variety of materials, these gaskets provide environmental protection and EMI shielding. For MIL-DTL-38999, MIL-DTL-83723, MIL-DTL-26500, and AS81703. |
Series 93 Gaskets for AS50151 and MIL-DTL-22992 Class C, J, R
![]() |
930-004 Flange Gasket930-004 flange gaskets fit AS50151 and MIL-DTL-22992 Series C, J and R square flange connectors. Available in a variety of materials, these gaskets provide environmental protection and EMI shielding. For AS50151 and MIL-DTL-22992 Class C, J, R. |
Series 93 Gaskets for Series 80 Mighty Mouse Connectors
![]() |
809-108 Flange Gasket809-108 flange gaskets fit Glenair Series 80 square flange connectors. Available in a variety of materials, these gaskets provide environmental protection and EMI shielding. For Series 80 Mighty Mouse Connectors. |
Series 93 Gaskets for Series 803 Mighty Mouse and Series 806 Mil-Aero Connectors
![]() |
809-108, 930-017 Flange Gaskets
For Series 803 Mighty Mouse and Series 806 Mil-Aero Connectors. |
Series 93 Gaskets for Series 970, MIL-DTL-28840 and MIL-PRF-28876
![]() |
930-014, 930-006 Flange Gasket
For Series 970, MIL-DTL-28840 and MIL-PRF-28876. |