Composite Thermoplastic Connectors and Accessories

Composite Thermoplastic Connectors and Accessories

Plus Composite Enclosures, Conduit Systems, Braided Shielding, Assembly Tools, and more

For general purpose applications, electrical connectors and accessories are conventionally constructed from brass, nickel aluminum bronze, aluminum, stainless steel, and more recently from titanium. For applications where weight savings and advanced corrosion resistance is required, Glenair offers both conductive and non-conductive composite thermoplastics as a major alternative material.

Glenair's composite interconnect components are manufactured from high-grade engineering thermoplastics for the toughest application environments. Specifically geared for high-performance air, sea and space applications, Glenair's line of composite interconnect components are ideally suited for systems which require electromagnetic compatibility, reliable environmental protection and long-term durability and are available with accelerated lead-times and/or same-day shipment.

Reference

Your Next Interconnect Application

GAP-070

Part Number Index

Product Showcase

Related Catalog

Advisory

Note: Glenair does not recommend the use of locking compounds of any kind on composite threads to maintain torque. Proper tightening using approved Glenair tools is the best method of insuring torque retention for the life of the product. [ Advisory ]

Composite Thermoplastic Connectors and Accessories

Composite Thermoplastic Connectors and Accessories

Plus Composite Enclosures, Conduit Systems, Braided Shielding, Assembly Tools, and more

  • eBook
  • PDF (Single pages, print friendly)
Composite Backshells and Other Connector Accessories

Composite Backshells and Other Connector Accessories

Reduced Weight and Zero Corrosion for Harsh Environment Interconnect Applications

Composite Backshells and Other Connector Accessories

Composite Protective Covers and Dummy Stowage Receptacles

Composite Protective Covers and Dummy Stowage Receptacles

Glenair Composite Protective Covers Reduce Weight while Providing Reliable Protection of Connectors and Contacts

Composite Protective Covers and Dummy Stowage Receptacles

Innovative Wire Protection Solutions: Shielded and Jacketed

Innovative Wire Protection Solutions: Shielded and Jacketed

Convoluted Tubing Wire Protection Systems: Where Flexibility and Field Repairability Meet

Advanced EMI Shielded Wire Protection Systems for Shipboard, Aerospace, Electric Vehicle and Heavy Equipment Applications

Innovative Wire Protection Solutions

Glenair Composite Metal Clad AmberStrand® EMI/RFI Braided Shielding

Glenair Composite Metal Clad AmberStrand® EMI/RFI Braided Shielding

The Smart Way to Reduce Launch and Flight Weights in Aerospace Systems

Glenair Composite Metal Clad AmberStrand EMI/RFI Braided Shielding

Glenair CostSaver Composite EMI/RFI Junction Boxes

Glenair CostSaver Composite EMI/RFI Junction Boxes

Lots of Junction Boxes are Built for use in Harsh, EMI/RFI Applications
Ours are Built to Save You Money

Glenair CostSaver Composite EMI/RFI Junction Boxes

MIL-DTL-38999 Series III Type Environmental Class Composite Connectors

MIL-DTL-38999 Series III Type Environmental Class Composite Connectors

Glenair Environmental Class MIL-DTL-38999 Type Connectors in Composite Thermoplastic are Built for a Broad Range of Harsh-Environment Applications

Series III Type Environmental Class Composite Connectors

Composite Interconnect Component Assembly Tools

Composite Interconnect Component Assembly Tools

One Stop Shopping for All Your Backshell, Connector, and Cable Assembly Requirements

Composite Interconnect Component Assembly Tools