Composite Interconnect Component Assembly Tools

Composite Interconnect Component Assembly Tools

One Stop Shopping for All Your Backshell, Connector, and Cable Assembly Requirements

Glenair addresses interconnect system assembly requirements with a variety of military standard and specialized connector-to-backshell assembly tools, braided shielding banding tools and accessories. Our tool line for composite components includes connector wrenches, as well as universal connector holding tools for production use as well as field maintenance.

Glenair's connector and backshell holding tools and wrenches ensure fast and reliable assembly of interconnect components to correct torque levels — a critical issue with all types of coupling systems. Special designs fit the unique knurling on composite connectors and backshells.

Glenair's Band-It® Termination System for braided metal and composite shielding includes both hand-held and bench-mounted units. The Band-It® Termination System provides fast and reliable shield terminations which pass the most stringent shock, vibration and thermal tests. The low-profile and smooth inside diameter of the one-piece austenitic stainless steel clamping band virtually eliminates RFI/EMI leakage paths.

Reference

Glenair Video Library


TG69
Soft Jaw Pliers TG69

Soft Jaw Pliers

600-091
Coupling Nut Wrench 600-091

Coupling Nut Wrench

600-157
Coupling Nut Wrench 600-157

Coupling Nut Wrench

TG70
Strap Wrench TG70

Connector Strap Wrench with 3/8" Square Drive

600-162B
600-162BV
600G161
Digital Torque Wrench and Bench Stand 600-162B 600-162BV 600G161

Digital Torque Wrench and Bench Stand

600-164
Large Broad Blade Utility Shear 600-164

Large Broad Blade Utility Shear

600-058
600-061
Hand Banding Tools 600-058 600-061

Hand Banding Tools

600-052
600-057
600-090
600-083
BAND-IT Clamping Bands 600-052 600-057 600-090 600-083

BAND-IT® Clamping Bands

600-056
600-062
600-060
600-082
Banding Tool Replacement Part Kits 600-056 600-062 600-060 600-082

Banding Tool Replacement Part Kits

601-205
601-211
601-212
Calibration Key and Banding Tool Tension Gauges 601-205 601-211 601-212

Calibration Key and Banding Tool Tension Gauges