Metal and Polymer Core Tubing, Fittings, and Assemblies
Series 72 Series 74 Series 75
Conduit is an outstanding alternative to jacketed cables, especially for prototype assemblies, systems with extreme flexibility and physical protection requirements and also when the need for field repair or system expansion is anticipated. Polymer tubing versions are lightweight, durable, flexible and available in a broad range of material choices. Metal-core versions offer crush resistance and high-levels of EMI shielding. Connector-to-conduit backshells, transition fittings, and special adapters are available in factory assembled and user installable styles. Conduit offers outstanding EMI, mechanical and environmental protection including
- Easy on-site installation and repair
- Superior crush protection and resistance to projectile damage
- Reliable E and H field EMI shielding
- Superior flexibility compared to jacketed cables
- Superior durability and aging protection from heat, chemicals, and fluids
Glenair is unique in the industry because we produce all our conduit component elements in-house, including extruded polymer tubing, braided EMI shielding, formed metal-core conduit, and machined, die-cast and injection molded backshells, adapters and fittings. In addition, we offer turnkey (wired and un-wired) conduit assemblies made from both Mil-qualified and Glenair commercial components.
High-Performance Conduit Systems for Interconnect Applications
Metal and Polymer Core Tubing, Fittings, and Assemblies
Series 72 Series 74 Series 75
![]() |
Economical Annular Polymer-Core Convoluted Tubing and FittingsSeries 72 Economical Annular Polymer-Core Convoluted Tubing and Fittings |
![]() |
High Performance Helical Polymer-Core Convoluted Tubing and FittingsSeries 74 High-Performance Helical Polymer-Core Convoluted Tubing and Fittings |
![]() |
Flexible Metal-Core EMI/RFI Conduit and FittingsFor Rugged EMI/RFI Applications Series 75 Flexible Metal-Core EMI/RFI Conduit and Fittings |
![]() |
Adapters and TransitionsFor Metal-Core and Polymer-Core Convoluted Conduit Systems Adapters and Transitions |
![]() |
Special Application Conduit Materials, Systems and FittingsMaterials, Backshells and Fittings Special Application Conduit Materials, Systems, and Fittings |
![]() |
Legacy Pre-Terminated Conduit AssembliesSeries 72 & 74 Tubing & Series 75 Conduit
|
![]() |
Shipboard Interconnect and Conduit SolutionsDLA / US Navy Approved Connectors, Conduits, Boxes, and More for Topside, Ship-to-Shore and other Harsh Naval Applications From MIL-PRF-24758A "BlueJacket" Conduit Systems to MIL-DTL-28840 Navy Electrical Connectors |
Reference
- Why Choose Conduit Instead of a Standard Cable Assembly?
- Military Standard Connector Index
- MIL-C-5015 Connector Fittings (MS3100 Series)
- Introduction to Conduit Interconnect Technologies Determining Tubing/Conduit Core Size and Packaging
- Wire Diameter and Weight Lookup Tables
- Convoluted Tubing and Conduit System Selection Application Checklist
- Flexible Metal-Core and Helical Plastic - Conduit Systems - Index
Series Introductions
- 72 - Annular Polymer Core Economical Convoluted Tubing, Backshells and Assemblies
- 74 - Helical Polymer Core High-Performance Convoluted Tubing, Backshells and Assemblies
- 75 - Flexible Metal-Core Conduit, Backshells, Fittings and Assemblies
Do-It-Yourself
Factory Terminated
Conduit Backshells, Fittings and Adapters
- Standard Materials and Finishes
- Conduit Backshell Interface Dimensions Master Table
- Interface Standards and Connector Designators