Guardian Conduit System

Series 72 Guardian Conduit System

Economical, High-Performance Conduit Wire Protection Systems

Series 72

The Guardian Series of User-Installable Fittings

  • Economical and Easy to Install. It's a Snap!
  • General Duty, All-Purpose Wire Protection
  • O-Ring Equipped Environmental
  • Sealing (Splash-Proof)
  • Self-Locking Coupling Nuts
  • Band and Shrink-Boot Ready
  • Metal and Composite Thermoplastic Materials
Guardian

Available with your choice of Economical Annular Convoluted Tubing

  • Kynar® - Thermally stabilized, chemical and radiation resistant.
  • PVDF - Chemical and radiation resistant, available in 5 colors plus black and natural.
  • G-FLEX Siltem - Halogen free, low toxicity, low smoke, 175° temperature rating.

Reference

Related Catalogs

Guardian Conduit System

Guardian Conduit System

Economical, High-Performance Conduit Wire Protection Systems

Series 72

  • eBook
  • PDF (Single pages, print friendly)
120-144
Annular Polymer-Core Convoluted Tubing, 120-144

Annular Polymer-Core Convoluted Tubing

600-180
Wire loom tool for use with split 120-144 tubing, 600-180

Wire loom tool for use with split 120-144 tubing

121-190
Annular Convoluted Tubing with External Braid, 121-190

Annular Convoluted Tubing with External Braid

121-191
Annular Convoluted Tubing with External Braid and Jacket, 121-191

Annular Convoluted Tubing with External Braid and Jacket

121-192
Annular Convoluted Tubing with Double External Braid, 121-192

Annular Convoluted Tubing with Double External Braid

121-193
Annular Convoluted Tubing with Double External Braid and Jacket, 121-193

Annular Convoluted Tubing with Double External Braid and Jacket

712-839
Metal Self-Locking EMI/RFI Environmental Connector Adapter for Series 72 Annular Convoluted Tubing, 712-839

Metal Self-Locking EMI/RFI Environmental Connector Adapter for Series 72 Annular Convoluted Tubing

712M*838
Metal EMI/RFI Environmental Adapter for Mighty Mouse Connectors for Series 72 Annular Convoluted Tubing, 712M*838

Metal EMI/RFI Environmental Adapter for Mighty Mouse Connectors for Series 72 Annular Convoluted Tubing

712-852
Metal EMI/RFI Environmental Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing, 712-852

Metal EMI/RFI Environmental Bulkhead Feed-Thru Fitting for Series 72 Annular Convoluted Tubing

713-356
Composite Self-Locking EMI/RFI Environmental Connector Adapter for Series 72 Annular Convoluted Tubing, 713-356

Composite Self-Locking EMI/RFI Environmental Connector Adapter for Series 72 Annular Convoluted Tubing

713-376
Composite Guardian Bulkhead and Junction Box Feed Thru Fitting for Series 72 Annular Convoluted Tubing, 713-376

Composite Guardian Bulkhead and Junction Box Feed Thru Fitting for Series 72 Annular Convoluted Tubing

710-858
Direct Attachment Guardian Y Transition for Series 72 Annular Convoluted Tubing, 710-858

Direct Attachment Guardian Y Transition for Series 72 Annular Convoluted Tubing

710-859
Direct Attachment Guardian Double-Y Transition for Series 72 Annular Convoluted Tubing, 710-859

Direct Attachment Guardian Double-Y Transition
for Series 72 Annular Convoluted Tubing

710-860
Direct Attachment Guardian T Transition for Series 72 Annular Convoluted Tubing, 710-860

Direct Attachment Guardian T Transition for Series 72 Annular Convoluted Tubing

710-861
Direct Attachment Guardian Double-T Transition for Series 72 Annular Convoluted Tubing, 710-861

Direct Attachment Guardian Double-T Transition for Series 72 Annular Convoluted Tubing

713-351
Y Transition, 713-351

Y Transition

713-352
Double-Y Transition, 713-352

Double-Y Transition

713-353
T Transition, 713-353

T Transition

713-354
Double-T Transition, 713-354

Double-T Transition

TG69
TG69 Soft Jaw Pliers

Soft Jaw Pliers

TG70
Strap Wrench TG70

Strap Wrench

600-164
Large Broad Blade Utility Shear for Cutting Metal-Clad Composite Braided Shielding, Rubber, Cable Jacketing, Cable, Plastics and Rope, 600-164

Large Broad Blade Utility Shear for Cutting Metal-Clad Composite Braided Shielding, Rubber, Cable Jacketing, Cable, Plastics and Rope

601-109
Slim Standard Band Tool, 601-109

Slim Standard Band Tool

601-573
Slim Standard Band, 601-573

Slim Standard Band

Environmental Shrink Boots
Environmental Shrink Boots

Protect Your Guardian Assembly with heat-shrinkable boots

Lipped Straight Shrink Boots
Lipped Straight Shrink Boots

Lipped Straight Shrink Boots

Series 140-200
series-140-200

Octagonal Junction Box

Series 140-108
Series 140-108

12 Port Rectangular Junction Box

712-877
Composite Junction Box Adapter, 712-877

Composite Junction Box Adapter