Materials, Backshells, and Fittings
Certain application environments, such as commercial aircraft, vehicles, and transit systems require unique or special purpose materials to be used in all wire-protection interconnect systems. The use of low-smoke zero-halogen materials, for example, is a common requirement in transportation systems. This section of the Glenair high performance conduit catalog presents a selection of just some of the special purpose core materials and fitting designs available from Glenair. These products are generally not compatible or intermateable with the tubing and fittings found in the other sections of this book. However, if there is a particular functional design that is of interest, Glenair is certainly able to produce the part for use with our standard Series 74 and Series 75 materials. Please consult the factory for additional information.
Reference
Series 72 Annular Polymer Core
Product Datasheet
Related Catalog
Conduit Systems > Special Applications
 |
- 127-009
Wire-reinforced convoluted polymer-core tubing
- 120-143
Convoluted polymer-core tubing with drain holes
- 120-144
Slit polymer core tubing
- 120-140-40
Oval polymer core annular tubing
- 127-130
"No-Hal" halogen free flexible helical PEEK tubing assembly
- Dual-core tubing
- Polymer-core tubing with pre-installed lanyards or stress members
|
 |
- For Fiber Optic Applications
- Standard Diameter Low-Smoke, Zero-Halogen Tubing with Outstanding Crush Resistance
|
 |
- PEEK Helical Convoluted Tubing for Fiber Optic applications
- Low-Smoke, Zero-Halogen Tubing with Outstanding Crush Resistance and Special Purpose Ultra Small O.D. and I.D.
|
 |
- MIL-DTL-38999 Series III & IV Connectors Only, Composite
- With Compression Nut for Easy Termination of PEEK Conduit
|
 |
- For Fiber Optic MIL-DTL-38999 Series III & IV Connectors
- Composite with Grommet
|
 |
- MIL-PRF-28876 fiber optic backshell, straight
- With compression nut for easy termination of PEEK convoluted tubing
|
 |
- MIL-PRF-28876 Fiber Optic Backshell Connectors
- With Compression Nut for Easy Termination of PEEK Convoluted Tubing
|
 |
- Convoluted Tubing-to-Connector Fiber Optic Backshell for Series 80 Mighty Mouse
|
 |
- Aluminum Transition
- Guardian Transition for Glenair Annular Convoluted Tubing
|
 |
- Aluminum Transition
- Guardian Transition for Glenair Annular Convoluted Tubing
|
 |
- Aluminum Transition
- Guardian Transition for Glenair Annular Convoluted Tubing
|
 |
- Guardian Transition for Glenair Annular Convoluted Tubing
|