Configurable, Fast-Turnaround, Catalog Transient Voltage Suppression Filter Connectors
Glenair is the only manufacturer in the high-performance interconnect industry to offer transient voltage suppression interconnects as a fast-turnaround catalog item. These configurable TVS devices prevent catastrophic EMP failure in military and commercial aircraft for both EMP (electromagnetic pulse) as well as lightning protection. Lightweight and small form-factor designs save space and weight. Available configurations include D38999 type receptacles, plugs, and go-between adapters. All available versions may be custom configured to meet specific voltage, wattage, and clamping time requirements. Glenair catalog TVS connectors are designed in accordance with MIL-DTL-38999 electrical, mechanical, and environmental requirements, and mate with appropriate shell size and opposite contact gender connectors.
Reference
- Product Selection Guide
- How to Order
- TVS Selection Chart
- TVS Diode Power Selection Chart - Typical Junction Capacitance
- TVS Diode Requirement Form
244-003
MIL-DTL-38999 Series III Type TVS Connector
Jam Nut Receptacle with RJ45 Jack and Accessory Threads