![GT Pure Gas Tube Assemblies](img/cover.jpg)
High-Pressure Pneumatic Pipe Assemblies, Rotary Gas Joints, and Solenoid Valves
Series 83
Glenair designs and manufactures high-pressure pneumatic assemblies and components for use with Pure-Air, Argon and Nitrogen systems. These precision component technologies are designed specifically for use within IR Guided Missiles, Weapons Ejection Systems and other defence programs that use high-pressure stored energy.
In addition to standard catalog offerings — such as our precision gas contacts designed for direct incorporation into MS-type multi-pin cylindrical connectors — we have the design capability to suit bespoke customer requirements for the broad range of high-pressure pneumatic systems and components in both current design and legacy applications. All our products, including high-pressure contacts and pipe assemblies, rotary joints and valves, can be pressure tested and cleaned to DEF STAN 58/96.
Reference
Pure Air/Nitrogen Cooling Systems
Slideshow Presentation
Product Datasheets
- Pneumatic Rotary Gas Joints for High-Pressure Pure-Air / Argon Applications and Systems
- Solenoid Valve - Normally Closed, Single-Direction, High-Pressure Pneumatic
Download Catalog
GT Pure Gas Tube Assemblies![]() |
Pure-Gas Tubing AssembliesManufacturing Capabilities |
![]() |
831-001GT Gas Tube Assemblies for MIL-DTL-38999 Series I, III and IV Connectors |
![]() |
831-002GT Gas Tube Assemblies for MIL-DTL-38999 Series II, Glenair Series 79 and Series 80 |