For EMI Shield to Ground Termination
AS83519/1 and /2 Type
Series 07
Reliable termination of EMI/RFI shielding (to ground) in wire harness applications is universally accomplished with AS83519/1 and /2 type heat shrink termination (HST) sleeves. These devices, supplied in five different sizes — with or without pre-installed ground lead wires — provide environmental encapsulation and insulation of the shield termination site. Transparent heat shrink tubing allows for easy inspection and supplies additional strength and strainrelief. The preflux solder preform delivers a fast and controlled solder joint each and every time. Best of all, these HST devices are made in the USA and stocked for immediate same-day shipment.
Reference
Product Datasheet
Glenair Video Library
Download Catalog
AS83519/1 and /2 Type Heat Shrink Termination Sleeves![]()  | 
077-010AS83519/1 Type Heat Shrink Termination (HST) SleevesNo Lead Wire  | 
![]()  | 
077-020AS83519/2 Type Heat Shrink Termination (HST) SleevesPre-Installed Lead Wire  | 
![]()  | 
077-030AS83519/2 Type Heat Shrink Termination (HST) SleevesPre-Installed Braid Pre-Tinned on Both Ends  | 
![]()  | 
gs83519-1AS83519/1 Type Heat Shrink Termination (HST) SleevesNo Lead Wire  | 
![]()  | 
gs83519-2AS83519/1 Type Heat Shrink Termination (HST) SleevesPre-Installed Lead Wire  | 
Mil-Qualified In-Line SpliceGS81824/1 • 070-001 |