MIL-DTL-83723 Series III Threaded and Bayonet Coupling Hermetic Connectors

MIL-DTL-83723 Series III Threaded and Bayonet Coupling Hermetic Connectors

Glenair MIL-DTL-83723 Series III Hermetic connectors are offered in either passivated stainless steel or fused tin over cold rolled carbon steel, with glass insulators fused to the connector shell, and contacts meeting a leak rate of 1 x 10-7 cc/Helium per second. Maximum design flexibility is built into the MIL-DTL-83723 hermetic connector – with a minimum of 2 to a maximum of 61 circuits per connector in a wide variety of contact arrangements IAW MIL-STD-1554. Fluorosilicone elastomer interfacial and peripheral seals ensure positive sealing with plug connectors.

Gold plated nickel-iron alloy 52 contacts — available in sizes 12, 16 and 20—depending on the layout chosen — offer a broad selection of insert arrangement options. Solder cup, straight pin and PCB contact styles are standard.

Reference


Bayonet Coupling Square Flange Receptacle Connector with Solder Terminals, 230-023

230-023
Bayonet Coupling Square Flange Receptacle Connector with Solder Terminals

  • MIL-DTL-83723/79 Series III Type
Bayonet Coupling Solder Flange Mount Receptacle with Solder Cup Terminals, 230-024

230-024
Bayonet Coupling Solder Flange Mount Receptacle with Solder Cup Terminals

  • MIL-DTL-83723/80 Series III Type
Bayonet Coupling Jam-Nut Mount Receptacle with Solder Cup Terminals, 230-025

230-025
Bayonet Coupling Jam-Nut Mount Receptacle with Solder Cup Terminals

  • MIL-DTL-83723/81 Series III Type
Solder Flange Mount Receptacle with Straight Pin Contacts, 230-026

230-026
Solder Flange Mount Receptacle with Straight Pin Contacts

  • MIL-DTL-83723/93 Series III Type
Jam-Nut Mount Receptacle with Straight Pin (all sizes) or PCB (size 20) Contacts, 230-027

230-027
Jam-Nut Mount Receptacle with Straight Pin (all sizes) or PCB (size 20) Contacts

  • MIL-DTL-83723/94 Series III Type
Square Flange Mount Receptacle with Solder Cup Terminations, 230-028

230-028
Square Flange Mount Receptacle with Solder Cup Terminations

  • MIL-DTL-83723/88 Series III Type
Jam-Nut Mount Receptacle with Solder Cup Terminations, 230-029

230-029
Jam-Nut Mount Receptacle with Solder Cup Terminations

  • MIL-DTL-83723/89 Series III Type
Flange Mount Receptacle with Solder Cup Terminations, 230-030

230-030
Flange Mount Receptacle with Solder Cup Terminations

  • MIL-DTL-83723/90 Series III Type