Easy-to-Assembly, Rigid Insert Power and Signal Reliable Reverse Bayonet Coupling Connectors
NFF 61030 Qualified Connectors
The Glenair Commital ITH connector series is based on the MIL-C-5015 standard, but features an improved reverse bayonet coupling technology in place of the threaded coupling used in MIL-C-5015. The ITH Series is also notable for its rigid inserts and crimp contacts that provide both better electrical insulation as well as reduced assembly time. The connector also features a 3-point reverse bayonet coupling mechanism which provides easier mating when the connector is in an awkward position. Positive locking of the three stainless steel pins provides reliable resistance to vibration and shock, and prevents connector de-coupling in even the most rugged applications such as locomotives and mass-transit cars. The products conform to the VG95234 standard and are currently used throughout Europe on hundreds of ruggedized applications. All connectors in the series conform to French (NFF 61030) electrical standards, as well as EEC compliance directives for electromagnetical compatibility. EMI shield termination accessories are available for both overall as well as individual wire shields.
Reference
- Introduction: ITH Series
- Rated Current
- Contact Arrangements, Polarizations, and Insert Rotations
- Panel Cutout and Thickness Requirements
- How to Order
Exploded View
Dimensional Details
Connector Products and Part Numbers
High Voltage Electrical Power Distribution
ITH Series
Easy-to-Assembly, Rigid Insert Power and Signal Reliable Reverse Bayonet Coupling Connectors
NFF 61030 Qualified Connectors
![]() |
ITH 03FF A and ITH 03FP A
Box Mount Receptacle Connector for Rear Panel Mounting
|
![]() |
ITH 030 A and ITH 030 RRear Box Mount Receptacle with Accessory Backshell and a Selection of Cable Clamps |
![]() |
ITH 030 (EMI) and ITHC 030 (EMI)Rear Box Mount Receptacle with Backshell for EMI Shielded and Jacketed Cable |
![]() |
ITH 030 A (M)Rear Panel Box Mount Receptacle with Metric Thread Cable Gland Backshell |
![]() |
ITH 06 A N0
Straight Plug Assembly
|
![]() |
ITH 06 A and ITH 06 RSraight Plug with Accessory Backshell and a Selection of Cable Clamps |
![]() |
ITH 06 A (EMI)Straight Plug Connector with Backshell for EMI Shielded and Jacketed Cable |
![]() |
ITH 06 A (M)Straight Plug Connector with Metric Thread Cable Gland Backshell |
![]() |
ITH 08 A and ITH 08 R90° Plug Connector with Accessory Backshell and a Selection of Cable Clamps |
![]() |
PL 37267-XXType A Adapter |
![]() |
PL 37267-XXMMetric Adapter |
![]() |
IT 37267-BRXXXBR Adapter for Termination of UNI4883 Rubber Conduit |
![]() |
ITB 06T-XXPlug Connector Cap with Stainless Steel Chain |
![]() |
ITB 02T-XXReceptacle Connector Cap with Stainless Steel Chain |
![]() |
IT 3057-ACable Clamp |
![]() |
IT 3057-XXCGeneral Duty Cable Clamp for Jacketed or Multipolar Cable or Wires Protected by Tubing |
![]() |
IT 3420-XX (Class A)Neoprene Sleeve for Protection & ReductionUsed with Class A Cable Clamps |
![]() |
IT 3420-XXA (Class C)Neoprene Sleeve for Protection & ReductionUsed with Class C Cable Clamps |
![]() |
IT 40450-XX and IT 40450-XXSConnector Mounting Gaskets for Front-Mounted Square Flange Receptacle |
![]() |
IT 40460-XX and IT 40460-XXSConnector Mounting Gaskets for Rear-Mounted Square Flange Receptacle |
![]() |
Crimping ToolsFor Termination of ITH Connectors |
![]() |
Insertion and Removal ToolsFor Assembly of ITH Connectors |