Metal Shell Micro-D Connectors and Pigtails for Harnessing Applications

Metal Shell Micro-D Connectors and Pigtails for Harnessing Applications

Insulated wire pigtails, Uninsulated Wire pigtails, Back-to-Back Shielded pigtails, Solder Cup, and Other M83513 Micro-D Connectors for Harnessing Applications

Series: GMDE GMDR GMLM GRPM GSWM MWDM

Reference


Solder Cup Terminated Rear Panel Mount Micro-D Connectors with Wide Flange, Series GRPM

Solder Cup Terminated Rear Panel Mount Micro-D Connectors with Wide Flange
Series GRPM

  • Micro-D Solder Cup Termination
    These connectors feature gold-plated TwistPin contacts for best performance. Use with #26 AWG or smaller wire. Specify nickel-plated shells or cadmium plated shells for best availability.
  • Now Available with #24 AWG Contact
    24 AWG wire off ers increased mechanical strength and lower voltage drop. Glenair Micro-D solder cup connectors are now compatible with 24 AWG stranded or solid wire. Specify "N" for 24 AWG pin contacts or "T" for 24 AWG socket contacts.
Insulated-Wire Pigtail Rear Panel Mount Micro-D Connector with Wide Flange, Series GRPM

Insulated-Wire Pigtail Rear Panel Mount Micro-D Connector with Wide Flange
Series GRPM

  • Micro-D Pre-Wired Pigtails
    These connectors feature gold-plated TwistPin contacts and mil spec crimp termination. Specify nickel-plated shells or cadmium plated shells for best availability. 100% tested and backpotted, ready for use.
  • Choose the Wire Type and Size To Fit Your Application
    If on-hand availability is most important, choose #26 AWG Type K mil spec fluoropolymer wire or M22759/33 Type J for space applications.
Uninsulated Wire Pigtail Rear Panel Mount Micro-D Connector with Wide Flange, Series GRPM

Uninsulated Wire Pigtail Rear Panel Mount Micro-D Connector with Wide Flange
Series GRPM

  • High Performance
    These connectors meet the demanding requirements of MIL-DTL-83513.
  • Solder-Dipped
    Terminals are coated with Sn60/Pb40 tin-lead solder for best solderability. Optional gold-plated terminals are available for RoHS compliance.
Solder Cup Metal Shell Micro-D Connectors, Series MWDM

Solder Cup Metal Shell Micro-D Connectors
Series MWDM

  • Micro-D Solder Cup Termination
    These connectors feature gold-plated TwistPin contacts for best performance. Use with #26 AWG or smaller wire. Specify nickel-plated shells or cadmium plated shells for best availability.
  • Now Available with #24 AWG Contacts
    AWG 24 wire offers increased mechanical strength and lower voltage drop. Glenair Micro-D solder cup connectors are now compatible with 24 AWG stranded or solid wire. Specify "N" for 24 AWG pin contacts, or "T" for 24 AWG socket contacts.
Insulated Wire Pigtail Metal Shell Micro-D Connectors, Series MWDM

Insulated Wire Pigtail Metal Shell Micro-D Connectors
Series MWDM

  • Micro-D Insulated Wire Pigtails
    These connectors feature gold-plated TwistPin contacts and mil spec crimp termination. Specify nickel-plated shells or cadmium plated shells for best availability. 100% tested and backpotted, ready for use.
  • Choose the Wire Type and Size To Fit Your Application
    If on-hand availability is most important, choose #26 AWG Type K mil spec fluoropolymer wire. Select M22759/33 Type J for space applications.
Back-To-Back Micro-D Metal Shell Unshielded Cable Assembly, Series MWDM

Back-To-Back Micro-D Metal Shell Unshielded Cable Assembly
Series MWDM

  • Save Time and Money With Back-To-Back Cables
    These Micro-D connectors feature crimp wire terminations and epoxy encapsulation. The installed cost is lower than terminating solder cup connectors.
  • 100% Certified
    All back-to-back assemblies are 100% checked for continuity, resistance, voltage and insulation resistance.
  • Hardware Note
    If jackposts are required on one end and jackscrews on the other, use hardware designator "B" (no Hardware installed), and order hardware kits separately.
Shielded Micro-D Cable Assembly

Shielded Micro-D Cable Assembly

177-710 (Untwisted Wire)

177-740 (Twisted Wire Pairs)

  • Single-Ended or Double-Ended
    These easy-to-order cable assemblies eliminate the need for expensive assembly labor. 100% tested and ready for use.
  • Now With Twisted Pairs
    No need to create a procurement specification for Micro-D cables with twisted pairs. Glenair 177-740 cables are furnished with a full complement of white/blue twisted pair wires.
  • Integral Shield Termination
    The connector shell has a platform to accept Band-It shield termination bands. The cable shield braid is attached directly to the connector.
Uninsulated Wire Pigtail Micro-D Connector, Series MWDM

Uninsulated Wire Pigtail Micro-D Connector
Series MWDM

  • Micro-D Uninsulated Pigtails
    These connectors feature gold-plated TwistPin contacts and mil spec crimp termination to gold-plated solid copper wire. Suitable for soldering or splicing applications, the wire leads can be ordered either gold-plated or solder-dipped.
  • New One-Piece Socket Contact
    An "integral tail" socket contact is now standard on all socket connectors ordered with 24 AWG or 25 AWG, up to one inch of wire. This phospher bronze contact eliminates the crimp joint and offers greater rigidity.
Insulated Wire Pigtail Micro-D with Right Angle Exit, Series GMDR

Insulated Wire Pigtail Micro-D with Right Angle Exit
Series GMDR

  • Micro-D Right Angle
    These connectors feature a space saving right angle exit on either the long or short row and incorporate gold-plated TwistPin contacts and mil spec crimp termination. Specify nickel-plated shells or cadmium plated shells for best availability. 100% tested and backpotted, ready for use.
Environmentally Sealed Insulated Wire Pigtail Micro-D Connectors, Series GMDE

Environmentally Sealed Insulated Wire Pigtail Micro-D Connectors
Series GMDE

  • Choose the Style That Meets Your Needs
    RMI version features blind tapped mounting holes, allowing secure installation on panels. CMI version saves space by using rear panel jackposts to attach the connector.
  • Mates to Standard M83513 Connectors
    GMDE connectors meet the requirements of MIL-DTL-83513 and feature TwistPin contacts for best performance.
  • Meets MIL-STD-810 Immersion
    The nitrile O-ring and a special epoxy wire sealing process allow GMDE connectors to meet immersion requirements.
SpaceWire Micro-D Cable Assembly in Back-to-Back or Single Ended Wire Configurations, Series GSWM

SpaceWire Micro-D Cable Assembly in Back-to-Back or Single Ended Wire Configurations
Series GSWM

  • Single-Ended or Double-Ended
    These easy-to-order cable assemblies eliminate the need for expensive assembly labor. 100% tested and ready for use.
  • High Performance Insulation
    Expanded polytetrafluoroethylene (EPTFE) allows for the support of LVDS technology to significantly reduce data loss while allowing for the implementation of standard hardware protocols, thus eliminating the need for design customizations while reducing costs.
MasterLatch® Pre-Wired Latching Micro-D Connector with Insulated Wire, Series GMLM

MasterLatch® Pre-Wired Latching Micro-D Connector with Insulated Wire
Series GMLM

  • MasterLatch® Micro-D (GMLM)
    Quick-release locking Micro-D connector pairs are equipped with a precision latching and locking mechanism. The single thumb latch on the plug side actuates a pair of locking latches that mate quickly and reliably to GMLM receptacles. These TwistPin equipped, low-insertion-force connectors meet all the standard performance requirements of MIL-DTL-8513 including vibration, shock, and mating durability. Choose from 6 different insert arrangements from 9 to 37 contacts. The unique ergonomic latching mechanism can be easily activated with a thumb and forefinger grip even when wearing gloves, or when difficult access to connector pairs makes the use of jacking hardware and tools impossible.