Space and Mil-Aero Grade M83513 Micro-D. * No Gaps * The World's Most Complete Selection and Inventory
Series 170
The Glenair family of TwistPin equipped Micro-D subminiature connectors offer outstanding mating performance, durability and minimal contact resistance. Glenair Micro-D Connectors feature high-density micro TwistPin contacts set on .050 centers in arrangements from 9 to 130 contacts. They are available with insulated and uninsulated wire, PCB, solder cup and flex terminations and are supplied as QPL or commercial variations. Our QPL 83513 Micro-D and COTS connectors provide a reliable solution for all high-performance interconnect requirements including high temperature and hermetic applications. Space-grade Micro-D connectors with NASA outgassing and flight heritage are available. All products made in first world Glenair factories in the USA and England.
Reference
- Introduction
- Table of Contents
- Product Selection Guide
- Six Reasons to Select a Glenair High-Performance Micro-D Connector...
- Not All Micro-D's are Created Equally
- The Glenair TwistPin Contact
- Four reasons to select Glenair for your next Micro Nano Flex Circuit project
- Micro-D Specifications
- Micro-D Weights
- Micro-D Contact Arrangements
- Micro-D Panel Cutouts
- MIL-STD-681 Color Code Chart
- Wire Specification, Size and Color
- RoHS Materials
Part Number Index
Datasheet
Product Datasheet
Part Number Change Notice
Related Glenair Content
- Glenair High-Speed Micro-D Connectors and Cables – For USB 3.010GbECamera LinkPCIe 3.0
- Glenair Modular Micro-D (GMMD) – Innovative Modular Micro-D Connectors and Cables for RF, Signal, and High-Speed Data Links
M83513 Micro-D Connector 3D CAD Model Files
Browse and download Micro-D connector CAD drawings, models, and 3D parts
MIL-DTL-83513 QPL and COTS Micro-d Connectors and Cables
Space and Mil-Aero Grade M83513 Micro-D
Series 170
![]() |
Metal Shell Micro-D Connectors for Harnessing ApplicationsInsulated wire, Uninsulated Wire, Back-to-Back Shielded, Solder Cup, and Other M83513 Micro-D Connectors for Harnessing Applications
Series: GMDE GMDR GMLM GRPM GSWM MWDM |
![]() |
Metal Shell Micro-D Connectors for Printed Circuit BoardsStraight, Right Angle, Thru-Hole, Surface Mount, Standard and Condensed Pitch Printed Circuit Board Micro-D Connectors Series: GMLM GMR7580 GMR7580C GMR7590 GMR7590C GRPM-CBR GRPM-CBS MWDM-BR MWDM-BS MWDM-CBR MWDM-CBS MWDM-SMR |
![]() |
Micro-D Solder Cup Pre-wired and Solid Wire Single Row ConnectorFor Compact Applications Series GMSM |
![]() |
Low Profile Metal and Plastic Shell Micro-D ConnectorsLow Profile Metal Shell and Plastic Shell Micro-D's Save Space Compared to MWDM Metal Shell Connectors Series MLDMSeries MWDL |
![]() |
Combo Micro-D Connectors for High Power ApplicationsSeries GMPM |
![]() |
Micro-D EMI/RFI Filter ConnectorsC and Pi Filter Connectors – For Improved Signal Quality |
![]() |
Micro-D Hermetic ConnectorsMicro-D Hermetic Connectors for High Pressure/Low Leakage Applications - Glass-to-Metal Seal
|
![]() |
Micro-D Connectors Special Applications and ModificationsMicro-D Connector Mod Code Options Including Special Keying, Grounding, and NASA Space-Grade Processing |
![]() |
MIL-DTL-83513 Micro-D Connectors and HardwareDLA Qualified MIL-DTL-83513 Connectors and Hardware Accessories for Mil-Aero Applications that Require Current QPL Status |
![]() |
Micro-D Connector BackshellsMicro-D EMI Backshells Connect Cable Shields to Micro-D Connectors, Providing Strain Relief and Mechanical Protection |
![]() |
Micro-D Sav-Con Connector Savers, Hardware and AccessoriesBack-to-Back Connector Uni-Savers Plus Special-Purpose Micro-D Accessories and Hardware |
![]() |
Micro EdgeBoard / Micro Circular ConnectorsRugged Mil-Spec Performance in a High-Density Backplane Connector: The MWEB Edgeboard Series MWEBSeries MWKQ |
![]() |
Micro-D Latching MicroStrips™Locking Micro-D Subminiature Type Strip Connectors for Wire-to-Board Applications Series 171 |