Micro-D Hermetic Connectors for High Pressure/Low Leakage Applications - Glass-to-Metal Seal
MIL-DTL-83513 type Micro-D hermetic connectors feature machined Kovar® shells and contacts with moisture resistant plating and paired with high performance contacts that make these connectors an excellent solution for high pressure and low leakage applications where vibration and shock are a concern. Hermetic Micro-D Connectors are rated at 1 x 10-7 cc/helium per second and are available in solder cup, PC tail and prewired pigtail termination options. Choose from 9 shell sizes to accomodate 9 to 100 sockets. Glenair Micro-D hermetic connectors are in stock and available for immediate shipment.
Reference
MIL-DTL-83513 Type Micro-D Hermetic Connectors – Glass-to-Metal Seal
Micro-D Lightweight CODE RED Hermetic Connectors
Hermetically-sealed interconnects used in vacuum or high-altitude applications prevent moisture and other contaminants from damaging sensitive electronic equipment. Glass-to-metal hermetic sealing has been the gold standard in the aerospace and petrochemical industries for decades due to the strength and long-term durability of the materials used. But glass-to-metal seal hermetics come with a big price tag in both weight and electrical resistance.
CODE RED is an innovative sealing encapsulant and application process—invented by Glenair—that provides durable hermetic sealing in a lightweight aluminum package. CODE RED allows for the use of conventional gold-plated copper alloy contacts, significantly improving electrical performance. CODE RED hermetic connectors are available now in Glenair SuperNine® (D38999 Series III type metal and composite), Series 80 Mighty Mouse, and M24308 D-Sub; and deliver reliable, life-of-system 1x10-7 max leak-rate hermetic sealing. Special non-magnetic (zero residual magnetism) versions are also available, consult factory.